The 78K0R/Hx3 Group is supported only for customers who have already adopted these products.
应用
- Home Appliance
The 78K0R/Hx3 Group is supported only for customers who have already adopted these products.
Bit Size | Program Memory (KB) | Data Flash (KB) | RAM (KB) | Lead Count (#) | Supply Voltage (V) | Operating Freq (Max) (Mhz) | CPU | RTC | LVD | DMA | I/O Ports | Timer | ADC | DAC | CAN (ch) | Ethernet | USB | Human Machine Interface | Temp. Range | PLP | 购买 / 样片 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16 | 256 | 0 | 16 | 80 | 2.7 - 5.5 | 20 | 78K0R | 1 | Yes | 71 | 16-bit x 21-ch | 10-bit x 16-ch | 1 | No | -40 to 85°C | |||||||
16 | 64 | 0 | 4 | 100 | 2.7 - 5.5 | 20 | 78K0R | 1 | Yes | 89 | 16-bit x 25-ch | 10-bit x 24-ch | 1 | No | -40 to 85°C | |||||||
16 | 96 | 0 | 6 | 100 | 2.7 - 5.5 | 20 | 78K0R | 1 | Yes | 89 | 16-bit x 25-ch | 10-bit x 24-ch | 1 | No | -40 to 85°C | |||||||
16 | 128 | 0 | 8 | 100 | 2.7 - 5.5 | 20 | 78K0R | 1 | Yes | 89 | 16-bit x 25-ch | 10-bit x 24-ch | 1 | No | -40 to 85°C | |||||||
16 | 192 | 0 | 12 | 100 | 2.7 - 5.5 | 20 | 78K0R | 1 | Yes | 89 | 16-bit x 25-ch | 10-bit x 24-ch | 1 | No | -40 to 85°C | |||||||
16 | 256 | 0 | 16 | 100 | 2.7 - 5.5 | 20 | 78K0R | 1 | Yes | 89 | 16-bit x 25-ch | 10-bit x 24-ch | 1 | No | -40 to 85°C | |||||||
16 | 64 | 0 | 4 | 48 | 2.7 - 5.5 | 20 | 78K0R | 1 | Yes | 41 | 16-bit x 17-ch | 10-bit x 11-ch | 1 | No | -40 to 85°C | |||||||
16 | 96 | 0 | 6 | 48 | 2.7 - 5.5 | 20 | 78K0R | 1 | Yes | 41 | 16-bit x 17-ch | 10-bit x 11-ch | 1 | No | -40 to 85°C | |||||||
16 | 128 | 0 | 8 | 48 | 2.7 - 5.5 | 20 | 78K0R | 1 | Yes | 41 | 16-bit x 17-ch | 10-bit x 11-ch | 1 | No | -40 to 85°C | |||||||
16 | 192 | 0 | 12 | 48 | 2.7 - 5.5 | 20 | 78K0R | 1 | Yes | 41 | 16-bit x 17-ch | 10-bit x 11-ch | 1 | No | -40 to 85°C | |||||||
16 | 256 | 0 | 16 | 48 | 2.7 - 5.5 | 20 | 78K0R | 1 | Yes | 41 | 16-bit x 17-ch | 10-bit x 11-ch | 1 | No | -40 to 85°C | |||||||
16 | 64 | 0 | 4 | 64 | 2.7 - 5.5 | 20 | 78K0R | 1 | Yes | 55 | 16-bit x 21-ch | 10-bit x 15-ch | 1 | No | -40 to 85°C | |||||||
16 | 96 | 0 | 6 | 64 | 2.7 - 5.5 | 20 | 78K0R | 1 | Yes | 55 | 16-bit x 21-ch | 10-bit x 15-ch | 1 | No | -40 to 85°C | |||||||
16 | 128 | 0 | 8 | 64 | 2.7 - 5.5 | 20 | 78K0R | 1 | Yes | 55 | 16-bit x 21-ch | 10-bit x 15-ch | 1 | No | -40 to 85°C | |||||||
16 | 192 | 0 | 12 | 64 | 2.7 - 5.5 | 20 | 78K0R | 1 | Yes | 55 | 16-bit x 21-ch | 10-bit x 15-ch | 1 | No | -40 to 85°C | |||||||
16 | 256 | 0 | 16 | 64 | 2.7 - 5.5 | 20 | 78K0R | 1 | Yes | 55 | 16-bit x 21-ch | 10-bit x 15-ch | 1 | No | -40 to 85°C | |||||||
16 | 64 | 0 | 4 | 80 | 2.7 - 5.5 | 20 | 78K0R | 1 | Yes | 71 | 16-bit x 21-ch | 10-bit x 16-ch | 1 | No | -40 to 85°C | |||||||
16 | 96 | 0 | 6 | 80 | 2.7 - 5.5 | 20 | 78K0R | 1 | Yes | 71 | 16-bit x 21-ch | 10-bit x 16-ch | 1 | No | -40 to 85°C | |||||||
16 | 128 | 0 | 8 | 80 | 2.7 - 5.5 | 20 | 78K0R | 1 | Yes | 71 | 16-bit x 21-ch | 10-bit x 16-ch | 1 | No | -40 to 85°C | |||||||
16 | 192 | 0 | 12 | 80 | 2.7 - 5.5 | 20 | 78K0R | 1 | Yes | 71 | 16-bit x 21-ch | 10-bit x 16-ch | 1 | No | -40 to 85°C |
文档标题 | 类型 | Description | 公司 |
---|---|---|---|
RI78V4 V1 Real-time OS for RL78 Family and 78K0R | ITRON OS | μITRON4.0 Specification real-time OS for RL78 Family and 78K0R [Required IDE : CS+] | Renesas |
C Compiler Package for the RL78 and 78K Families | Compiler/Assembler | C Compiler and IDE for RL78/78K Family [Compilers: CA78K0R, CA78K0] [IDE: CS+] | Renesas |
IECUBE for 78K0R (Discontinued product) (已停止发行) | Emulator | High-performance full-spec emulator for 78K0R MCUs. Affordable in cost, it provides high-performance debugging functions such as time measurement, coverage, and trace. In addition, a self-testing function detects faults in the IECUBE and performs maintenance. | Renesas |
CS+ | IDE and Coding Tool | Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] Important: CS+ is not generally promoted to U.S. and European customers. | Renesas |
PG-FP6 | Programmer (Unit/SW) | Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C] | Renesas |
Renesas Flash Programmer (Programming GUI) | Programmer (Unit/SW) | Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78KR, 78K0] | Renesas |