图像
瑞萨电子的 Cat-5 频率补偿设备是单通道和三通道差分接收器和均衡器。
Channels (#) |
Bandwidth (MHz) |
Slew Rate (V/µs) |
Max Equalization (dB) |
Offset Voltage (Max) (mV) |
Output Voltage Range (V) |
IOUT (A) |
PSRR (db) |
IS (per amp) (mA) |
VS (Min) (V) |
VS (Max) (V) |
Gain Min |
IBIAS (nA) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||||||||
Triple Differential Receiver/Equalizer | 3 | 150 | 1500 | 40 | 110 | -3.5 - +3.5 | 0.06 | 65 | 36 | ±5 V | ±5 V | 1 | 1000 | Standard | 28 | QFN | 31.38 |
Triple Differential Receiver/Equalizer | 3 | 150 | 1500 | 40 | 110 | -3.5 - +3.5 | 0.06 | 65 | 36 | ±5 V | ±5 V | 1 | 1000 | Standard | 28 | QFN | 28.69 |