文档标题 | 信息 |
---|---|
Package Name | W4X4.16E |
Package Previous Code | WEV |
Package Description | 16 BALL WLCSP, 4x4 ARRAY, (BACK SIDE COATING) 0.40 PITCH- ASEKH |
Package Status | Active |
Package Type | WLCSP-TKCURDLBC |
类别 | PLASTIC |
Package Code | WEV |
分类 | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
长度 | 1.78mm |
宽度 | 1.78mm |
Thickness | 0.54mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 1.78 x 1.78 x 0.54 |