文档标题 | 信息 |
---|---|
Package Description | TQFP 10.00x10.00x1.40 mm 0.50mm Pitch |
Package Status | Active |
Package Type | TQFP |
类别 | PLASTIC |
Package Code | PP64 |
分类 | 240 |
Lead Count | 64 |
Pb (Lead) Free | No |
长度 | 10mm |
Pb Free Category | e0 |
宽度 | 10mm |
Thickness | 1.4mm |
Peak Reflow Temp | 240.00°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.4 |