文档标题 | 信息 |
---|---|
Package Name | PRDP0042BB-A |
Package Previous Code | DP-42SV |
JEITA Standard | P-SDIP42-14x37.3-1.78 |
Package Status | Active |
Package Type | SDIP |
类别 | IC |
Package Code | pkg_827 |
Lead Count | 42 |
Pb (Lead) Free | Yes |
长度 | 37.3mm |
宽度 | 14mm |
Thickness | 5.1mm |
Pkg. Dimensions (mm) | 37.3 x 14 x 5.1 |