文档标题 | 信息 |
---|---|
Package Description | TSSOP 9.70x4.40x1.00 mm 0.65mm Pitch |
Package Status | Active |
Package Type | TSSOP |
类别 | PLASTIC |
Package Code | PGG38 |
分类 | G |
Lead Count | 38 |
Pb (Lead) Free | Yes |
长度 | 9.7mm |
Pb Free Category | e3 Sn |
宽度 | 4.4mm |
Thickness | 1mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.65mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 9.7 x 4.4 x 1.0 |