文档标题 信息
Package Description DFN 2.00x3.00x0.90 mm 0.50mm Pitch
Package Status Active
Package Type DFN
类别 PLASTIC
Package Code NRG6
分类 G
Lead Count 6
Pb (Lead) Free Yes
长度 2mm
Pb Free Category e3 Sn
宽度 3mm
Thickness 0.9mm
Peak Reflow Temp 260.00°C
Pitch 0.5mm
Package Carrier Cut Tape, Reel
Pkg. Dimensions (mm) 2.0 x 3.0 x 0.9

文档

类型 文档标题 日期
Package Outline Drawing PDF 66 KB
1 item