文档标题 | 信息 |
---|---|
Package Description | VFQFPN 6.00x6.00x0.85 mm 0.65mm Pitch |
Package Status | Active |
Package Type | VFQFPN |
类别 | PLASTIC |
Package Code | NL28 |
分类 | 240 |
Lead Count | 28 |
Pb (Lead) Free | No |
长度 | 6mm |
Pb Free Category | e0 |
宽度 | 6mm |
Thickness | 0.85mm |
Peak Reflow Temp | 240.00°C |
Pitch | 0.65mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 6.0 x 6.0 x 0.85 |