文档标题 | 信息 |
---|---|
Package Description | FCBGA 13.00x20.00x2.84 mm 0.80mm Pitch |
Package Status | Active |
Package Type | FCBGA |
类别 | PLASTIC |
Package Code | HLG345 |
分类 | G |
Lead Count | 345 |
Pb (Lead) Free | Yes |
长度 | 13mm |
Pb Free Category | e1 SnAgCu |
宽度 | 20mm |
Thickness | 2.84mm |
Peak Reflow Temp | 245.00°C |
Pitch | 0.8mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 13.0 x 20.0 x 2.84 |