文档标题 | 信息 |
---|---|
Package Name | T12.C |
Package Previous Code | H6G |
Package Description | 12 LD METAL CAN (TO-8) |
Package Status | Active |
Package Type | CAN |
类别 | HERMETIC |
Package Code | H6G |
分类 | HERMETIC |
Lead Count | 12 |
Pb (Lead) Free | Yes |
长度 | 0mm |
宽度 | 15.24mm |
Thickness | 0mm |
Pitch | 10.16mm |
Pkg. Dimensions (mm) | 0.00 x 15.24 x 0.00 |