文档标题 信息
Package Name E28.6
Package Previous Code EKT
Package Description 28 LEAD PDIP
Package Status Active
Package Type PDIP
类别 PLASTIC
Package Code EKT
分类 PLASTIC
Lead Count 28
Pb (Lead) Free Yes
长度 35.56mm
宽度 13.97mm
Thickness 4.06mm
Pitch 2.54mm
Pkg. Dimensions (mm) 35.56 x 13.97 x 4.06

文档

类型 文档标题 日期
Package Outline Drawing PDF 12 KB
1 item