概览

简介

The ISL8500 is a high-performance, simple output controller that provides a single, high frequency power solution for a variety of point-of-load applications. The ISL8500 integrates a 2A standard buck PWM controller and switching MOSFET. The PWM controller in the ISL8500 drives an internal switching N-Channel power MOSFET and requires an external Schottky diode to generate an output voltage from 0.6V to 19V. The integrated power switch is optimized for excellent thermal performance up to 2A of output current. The standard buck input voltage range supports a fixed 5V or variable 5.5V to 25V range. The PWM regulator switches at a fixed frequency of 500kHz and utilizes simple voltage mode control with input voltage feed forward to provide flexibility in component selection and minimize solution size. Protection features include overcurrent, undervoltage and thermal overload protection integrated into the IC. The ISL8500 power good signal output indicates loss of regulation on the PWM output. ISL8500 is available in a small 4mm x 3mm Dual Flat No-Lead (DFN) package.

特性

  • Standard Buck Controller with Integrated Switching Power MOSFET
  • Integrated Boot Diode
  • Input Voltage Range
  • Fixed 5V ±10%
  • Variable 5.5V to 25V
  • PWM Output Voltage Adjustable from 0.6V to 19V with Continuous Output Current up to 2A
  • ±1% VFB Tolerance
  • Voltage Mode Control with Voltage Feed Forward
  • Fixed 500kHz Switching Frequency
  • Externally Adjustable Soft-Start Time
  • Output Undervoltage Protection
  • Enable Inputs
  • PGOOD Output
  • Overcurrent Protection
  • Thermal Overload Protection
  • Internal 5V LDO regulator

产品对比

应用

应用

  • General Purpose
  • WLAN Cards-PCMCIA, Cardbus32, MiniPCI Cards-Compact Flash Cards
  • Hand-Held Instruments
  • LCD Panel
  • Set-top Box

文档

设计和开发

软件与工具

软件与工具

Software title
Software type
公司
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator 瑞萨电子
1 item

开发板与套件

开发板与套件

模型