概览

简介

瑞萨电子的汽车无线电池管理系统 (BMS) 无需使用线束,可以灵活放置电池,简化了可扩展电动汽车的开发。

系统优势:

  • 无需使用 BMS 所需的传统线束,减轻了重量并节省了空间,同时提高了灵活性
  • 能在整个生命周期内更轻松地更换和重复利用电池
  • 瑞萨电子用于无线 BMS 的低功耗蓝牙低能耗 (LE) 5.1 设备*1 非常适合用于根据开放式蓝牙 LE 标准进行电池生命周期标准化,而非根据单个供应商独有的专有无线协议
  • 具有低功耗蓝牙 MCU 模块的单电芯/低功耗蓝牙系统,方便灵活拆装电芯
  • 无线 BMS 的系统级功能安全概念正在准备中

*1: DA14531 是工业级设备。 汽车级产品正在开发中。

产品对比

应用

成功产品组合交互框图

选择相应模块,寻找适合您设计的产品

AS237 AS237 AS237 AS237 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery 12V Battery Signal.137 Sheet.138 Sheet.139 Sheet.140 Sheet.141 Battery Management 1 Battery Management BatteryManagement Bluetooth Low Energy 1 Bluetooth Low Energy * Bluetooth LowEnergy * Connector double arrow.204 Connector Arrow.207 Connector Arrow.208 Connector dotted line.209 SPI 1 SPI SPI Signal.331 Sheet.214 Sheet.215 Sheet.216 Sheet.217 Battery Management 2 Battery Management BatteryManagement Bluetooth Low Energy 2 Bluetooth Low Energy * Bluetooth LowEnergy * Connector double arrow.228 Connector Arrow.229 Connector Arrow.208 Connector dotted line SPI 2 SPI SPI Signal.234 Sheet.235 Sheet.236 Sheet.237 Sheet.238 Battery Management 3 Battery Management BatteryManagement Bluetooth Low Energy 3 Bluetooth Low Energy * Bluetooth LowEnergy * Connector double arrow.249 Connector Arrow.250 Connector Arrow.251 Connector dotted line.252 SPI 3 SPI SPI Bluetooth Low Energy Bluetooth Low Energy Bluetooth Low Energy Bluetooth LowEnergy PMIC PMIC PMIC CAN/LIN CAN/LIN CAN/LIN Other ECUs Other ECUs OtherECUs Connector double arrow Connector double arrow.262 Connector double arrow.263 Connector Line Connector double arrow.265 Peripheral Peripheral Peripheral Central Central Central MCU MCU MCU IPD IPD IPD Connector Arrow Connector Line.273 * Industrial Grade * Industrial Grade * Industrial Grade Cell Voltage, Temperature Cell Voltage, Temperature Cell Voltage,Temperature Cell Balancing Command Cell Balancing Command Cell BalancingCommand UART/SPI UART/ SPI UART/SPI Fan Fan Fan Pump Pump Pump Heater Heater Heater Relay Relay Relay Connector Line.376 Battery 1 Battery 1 Battery 1 Battery 1 Battery 2 Battery 2 Battery 2 Battery 2 Battery 3 Battery 3 Battery 3 Battery 3
Exiting Interactive Block Diagram