2533

Renesas' high-reliability microcontrollers have been developed in the automotive industry and applied to the aerospace field. Note, however, that the product is designed without consideration for space radiation. This product does not guarantee radiation resistance. We request customers to perform radiation testing before using the R5F72533KFPU#US product.

For ordering information: Contact Sales

Product Specifications

Basic Information

Memory

  • Program memory: 2048KB Flash memory
  • RAM: 96KB
  • Data Flash: 32KB
  • Cache Memory Remark: ROM cache - instruction cache (full associative, 8 lines, 16 bytes/line), data cache (full associative, 4 lines, 16 bytes/line); line size is 16 bytes/line

CPU (Bit, Clock, DMA, External Bus etc)

  • CPU: SH2A-FPU (32-bit)
  • Max. Frequency: 160MHz
  • PLL: YES
  • Power-On Reset: YES
  • Floating Point Unit: YES
  • DMA Remarks: DMAC x 8 ch, A-DMAC x 58 ch
  • External Interrupt Pins: 5
  • I/O Ports: 112

Timers

  • 16-bit Timers: 30 ch
  • 32-bit Timers: 5 ch
  • Watchdog Timers: 1 ch
  • Other Timers: 24-bit timer x 73
  • PWM Output: 20

Analog

  • A/D Converters: 12-bit x 32 ch

Interfaces

  • CAN: 2 ch
  • CSIs: 3 ch
  • SPIs: 2 ch
  • UARTs: 3 ch
  • Serial Interface Remarks: SCI (CSI: 3 ch/UART: 3 ch), RSPI (SPI: 2 ch)

Operating Conditions

  • Operating Voltage: 4.5 to 5.5V
  • Power Supply: VCC = PLLVCC = 3.3 V ±0.3V, PVCC = AVCC = 5.0V ±0.5V, AVREFH = 4.5V to AVCC, V = PLLV = AV = AVREFL = 0 V/li>
  • Operating Temperature: -40 to 125 ℃ (Ambient Temperature)

Applications

  • Automotive
  • Industrial

Package