画像
![MIL-STD-883 Products](/sites/default/files/styles/banner_424x349/public/media/images/space-883-hero.jpg?itok=S8LuxO3Q)
ルネサスは、愚尿規格QMLクラスQに準拠したMIL-STD-883準拠の各種アナログスイッチとマルチプレクサ(MUX)を提供しています。
Switch or MUX |
Type of Switch |
環境設定 |
Switches (#) |
RDS (ON) (Ohms) |
IS (mA) |
Leakage (nA) |
Source Cap (pf) |
TON (ns) |
TOFF (ns) |
Charge Injection (pC) |
Drain Capacitance |
Advanced Features |
Qualification Level |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||||
Monolithic Quad SPST, CMOS Analog Switches | Switch | SPST | NC | 4 | 25 | 0.1 | 0.1 | 9 | 110 | 100 | 5 | 35 pF | Low RON | QML Class Q (military) |
Quad SPST CMOS Analog Switch | Switch | SPST | NC | 4 | 55 | 0.5 | 2 | 5.5 | 185 | 220 | 10 | 5.5 pF | QML Class Q (military) | |
High Speed, Quad SPST, CMOS Analog | Switch | SPST | NC | 4 | 30 | 4.5 | 0.3 | 10 | 30 | 40 | 10 | 10 pF | High Speed, Low RON | QML Class Q (military) |
Dual SPDT CMOS Analog Switch | Switch | SPDT | MIX | 4 | 35 | 0.09 | 0.04 | 16 | 210 | 160 | 30 | 35 pF | QML Class Q (military) | |
DPDT CMOS Analog Switch | Switch | DPDT | NO | 1 | 25 | 0.1 | 0.8 | 11 | 370 | 280 | 50 | 11 pF | Low RON, RON Matching | QML Class Q (military) |
Dual SPDT CMOS Analog Switch | Switch | SPDT | NB | 2 | 25 | 0.1 | 0.8 | 11 | 370 | 280 | 50 | 11 pF | Low RON, RON Matching | QML Class Q (military) |
Single 16 and 8, Differential 8-Channel and 4-Channel CMOS Analog MUXs with Active Overvoltage Protection | MUX | 16x1 | 180 | 1.5 | 0.3 | 10 | 250 | 250 | 15 | 52 pF | Active OV Protection | QML Class Q (military) | ||
Single 8-Channel CMOS Analog Multiplexer | MUX | 8x1 | 180 | 1.5 | 0.3 | 10 | 250 | 250 | 15 | 17 pF | QML Class Q (military) | |||
Analog Multiplexer, 4-Channel Differential, 883 Compliant | MUX | Dual 4x1 | 180 | 1.5 | 0.3 | 10 | 250 | 250 | 15 | 12 pF | Differential Config | QML Class Q (military) | ||
Single 16/Differential 8-Channel CMOS Analog Multiplexers with Active Overvoltage Protection | MUX | 16x1 | 1500 | 0.5 | 0.1 | 10 | 300 | 300 | 4 | 52 pF | Fault Protected, Low Leakage | QML Class Q (military) | ||
Single 16/Differential 8-Channel CMOS Analog Multiplexers with Active Overvoltage Protection | MUX | Dual 8x1 | 1500 | 0.5 | 0.1 | 10 | 300 | 300 | 4 | 30 pF | Differential Config., Fault Protected, Low Leakage | QML Class Q (military) | ||
Single 8/Differential 4-Channel CMOS Analog Multiplexers with Active Overvoltage Protection | MUX | 8x1 | 1500 | 0.5 | 0.1 | 10 | 300 | 300 | 4 | 25 pF | Fault Protected, Low Leakage | QML Class Q (military) | ||
Single 8/Differential 4-Channel CMOS Analog Multiplexers with Active Overvoltage Protection | MUX | Dual 4x1 | 1200 | 0.5 | 0.1 | 10 | 300 | 300 | 4 | 12 pF | Differential Config., Fault Protected, Low Leakage | QML Class Q (military) |