画像
ルネサスは、RGB、RGGB、またはRGBWの各カラー・シーケンスをサポートするLEDドライバ/コントローラを提供しています。
Channels (#) |
Topology [Rail 1] |
Input Voltage Range (V) |
Output Voltage (Max) (V) |
Output Current Max/Channel (mA) |
Frequency Range (MHz) |
Interface |
IS (mA) |
IQ (Max) (μA) |
Over Voltage Protection |
Peak Efficiency (%) |
Parametric Applications |
Qualification Level |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||||||
800mA Triple Output Laser Diode Driver | いいえ | Hand Held Projector and more... |
Standard | 24 | TQFN | ||||||||||
カラー・シーケンシングと自動ホワイトバランス機能付き、RGB昇降圧4チャネルLEDドライバ | 4 | Buck-Boost | 2.7 - 5.5 | 5.5 | 1500 | 2.5 | I2C | 40 | 70 | いいえ | 91 | Standard | 28 | QFN |