画像
Renesasの先進的な低電圧CMOS(ALVC)ロジックファミリは、低電圧アプリケーション向けの高性能バスインタフェース製品です。ALVC製品ファミリは、同様の名称の業界標準品と互換性があり、動作電源電圧が3.3Vと2.5Vの両方の仕様に対応しています。バス幅が16ビット/32ビットの3ステートバッファ、ドライバ、ラッチ、トランシーバを提供しています。
RenesasのALVCファミリには、駆動能力の高い製品、バランス駆動に対応する製品、バスホールドに対応する製品という3種の基本オプションがあります。
Function |
Pkg. Code |
Temp. Range |
Bus Width (bits) |
Core Voltage (V) |
Output Type |
Speed Grade |
105°C Max. Case Temp. |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||
3.3V CMOS 16-Bit 3.3V TO 5.0V Level Shifting Transceiver with 3-State Outputs | Transceiver | PAG48, PVG48 | -40 to 85°C | 16 | 3.3 | 3-state | Standard | 0.7423 | |
3.3V CMOS 16-Bit Buffer/Driver with 3-State Outputs and Bus-Hold | Buffer/Driver | PAG48 | -40 to 85°C | 16 | 3.3 | 3-state | Standard | 1.47 | |
3.3V CMOS 32-Bit Buffer/Driver with 3-State Outputs and Bus-Hold | Buffer/Driver | BFG96 | -40 to 85°C | 32 | 3.3 | 3-state | Standard | 5.135 | |
3.3V CMOS 32-Bit Bus Transceiver with 3-State Outputs and Bus-Hold | Transceiver | BFG96 | -40 to 85°C | 32 | 3.3 | 3-state | Standard | 5.632 |