概要

説明

This 28-bit 1:2, or 26-bit 1:2 and 4-bit 1:1, registering clock driver with parity is designed for 1.35V and 1.5V VDD operation with parity is designed for 1.35V and 1.5V VDD operation.

特長

  • DDR3-800/1066/1333/1600 rate
  • 1-to-2 Register Outputs and 1-to-4 Clock Pair Outputs support stacked DDR3 RDIMMs
  • Phase Lock Loop clock driver for buffering one differential clock pair (CK and CK) and distributing to four differential outputs
  • Supports LVCMOS switching levels on the RESET and MIRROR inputs
  • Checks priority on DIMM-independent data inputs
  • Supports dynamic 1T/3T timing transaction and output inversion feature for improved timing performance during normal operations and MRS command pass-through
  • Supports CKE Power Down operation modes
  • Supports Quad Chip Select operation features
  • RESET input disables differential input receivers, resets all registers, and disables all output drivers except ERROUT and QnCKEn
  • Provides access to internal control words for configuring the device features and adapting in different RDIMM and system applications
  • Latch-up performance exceeds 100mA
  • ESD > 2000V per MIL-STD883, Method 3015; ESD > 200V using machine model (c = 200pF, R = 0)

製品比較

アプリケーション

ドキュメント

分類 タイトル 日時
データシート PDF 1.34 MB
EOL通知 PDF 720 KB
概要 PDF 515 KB
製品変更通知 PDF 27 KB
製品変更通知 PDF 33 KB
製品変更通知 PDF 98 KB
製品変更通知 PDF 97 KB
製品変更通知 PDF 97 KB
8 items

設計・開発

モデル