Evaluation Board SDK for the Tsi384
The IDT Tsi384 evaluation board is ideal for evaluating and prototyping the Tsi384 PCIe-to-PCI bridge. The Tsi384 evaluation board is an extended height x4 PCIe card...
The Tsi384 provides a high performance, small footprint bridge from x4 PCI Express interface to PCI-X at 133 MHz. Three types of addressing modes are supported; transparent, opaque and non-transparent, giving designers flexibility.
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
ご購入 / サンプル |
|
---|---|---|---|---|---|---|
型名 | ||||||
PBGA | 256 | I | No | Tray | ||
PBGA | 256 | I | Yes | Tray |