Renesasは、最大27出力のデバイスを含むクロックバッファ(ファンアウトバッファ)/クロック分周器/クロック用マルチプレクサの製品ポートフォリオを用意しています。出力形式としては、差動出力のLVPECL、LVDS、HCSL、CML、HSTLとシングルエンド出力のLVCMOSに対応します。差動出力は最高3.2GHz、シングルエンド出力は最高350MHzの周波数をサポートします。また、複数種の出力形式を混在させられるバッファ製品もあります。Renesasのバッファ製品は1.2V~5Vの電源電圧をサポートし、民生用/産業用の温度範囲に対応しています。ファンアウトバッファとクロック分周器は汎用のクロックデバイスであり、さまざまなアプリケーションで使用できます。例えば、PC、民生用機器、産業用システムのほか、高い性能が要求されるネットワーク機器や通信システムなど、さまざまな分野におけるクロック/信号分配の用途に最適な製品群です。
ファンアウトバッファは、クロックツリーの構成要素の1つとして利用できるデバイスです。信号のバッファリングを行うほか、スキューを抑えつつ入力信号を複製(コピー)することができます。単一入力のクロックバッファを使用すれば、前段のドライバの負荷を軽減しつつ、効率的なクロック分配を実現するネットワークを構築することが可能です。単一出力のクロックバッファは、クロック形式の変換(例えば、LVCMOS入力からLVPECL出力への変換)に利用できます。また水晶発振器を集積しているタイプの製品の場合、外付け部品としては、低価格の基本波モードの水晶振動子を使用できます。内蔵発振器は、PHYデバイスのようなジッター感度の高いデバイスを駆動するために、非常に位相雑音の小さい基準クロックを供給します。Renesasのファンアウトバッファ製品の中に適切な構成のバッファが見つからない場合には、Renesasのクロック分周器やクロック用マルチプレクサもご検討ください。例えば、クロック分周器を1分周モードで使用するなど、適切なモードを選択することでファンアウトバッファとしても活用可能です。
Function |
Inputs (#) |
Outputs (#) |
Output Type |
Output Freq Range (MHz) |
Input Freq (MHz) |
Input Type |
Output Banks (#) |
Core Voltage (V) |
Output Voltage (V) |
Output Skew (ps) |
Additive Phase Jitter Typ RMS (fs) |
Divider Value |
Pkg. Dimensions (mm) |
Pkg. Type |
Temp. Range |
Lead Count (#) |
Prog. Interface |
Family Name |
105°C Max. Case Temp. |
Advanced Features |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||||||||||||
Low Skew 1 to 4 Clock Buffer | Buffer | 1 | 4 | LVCMOS | 0 - 200 | 0 - 200 | LVCMOS | 1 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 65 | 35 | 2.0 x 2.0 x 0.5, 4.9 x 3.9 x 1.5 | COL, SOIC | -40 to 85°C | 8 | 1.696 | |||||
Low Skew 1 to 4 Clock Buffer | Buffer | 1 | 4 | LVCMOS | 0 - 200 | 0 - 200 | LVCMOS | 1 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 65 | 35 | 2.0 x 2.0 x 0.5, 4.9 x 3.9 x 1.5 | COL, SOIC | -40 to 85°C | 8 | 1.171 | |||||
Programmable Fanout Buffer | Buffer, Multiplexer | 2 | 3 | HCSL, LVCMOS, LVDS, LVPECL | 1 - 350 | 1 - 350 | Crystal, HCSL, LVCMOS, LVDS, LVPECL | 3 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 35 | 4.0 x 4.0 x 0.9 | VFQFPN | -40 to 85°C | 24 | I2C, Pin select | 4.34 | |||||
Programmable Fanout Buffer | Buffer, Multiplexer | 2 | 5 | HCSL, LVCMOS, LVDS, LVPECL | 1 - 350 | 1 - 350 | Crystal, HCSL, LVCMOS, LVDS, LVPECL | 5 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 35 | 4.0 x 4.0 x 0.9 | VFQFPN | -40 to 85°C | 24 | I2C, Pin select | 2.658 | |||||
1.8 V to 3.3 V 1:4 Crystal Input to LVCMOS Output High-Performance Clock Fanout Buffer with OE | Buffer | 1 | 4 | LVCMOS | 0 - 200 | 0 - 200 | Crystal, LVCMOS | 1 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 65 | 50 | 2.5 x 2.5 x 0.5, 5.0 x 4.4 x 1.0 | COL, TSSOP | -40 to 105°C | 16 | 2.022 | |||||
1.8 V to 3.3 V 1:6 Crystal Input to LVCMOS Output High-Performance Clock Fanout Buffer with OE | Buffer | 1 | 6 | LVCMOS | 0 - 200 | 0 - 200 | Crystal, LVCMOS | 1 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 65 | 50 | 2.5 x 2.5 x 0.5, 5.0 x 4.4 x 1.0 | COL, TSSOP | -40 to 105°C | 16 | 2.699 | |||||
1.8 V to 3.3 V 1:8 Crystal Input to LVCMOS Output High-Performance Clock Fanout Buffer with OE | Buffer | 1 | 8 | LVCMOS | 0 - 200 | 0 - 200 | Crystal, LVCMOS | 1 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 65 | 50 | 3.0 x 3.0 x 1.0, 6.5 x 4.4 x 1.0 | TSSOP, VFQFPN | -40 to 105°C | 20 | 2.276 | |||||
1.8V to 3.3V 1:2 LVCMOS High Performance Clock Buffer | Buffer | 1 | 2 | LVCMOS | 0 - 200 | 0 - 200 | LVCMOS | 1 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 65 | 35 | 2.0 x 2.0 x 0.5, 3.1 x 4.4 x 1.0 | COL, TSSOP | -40 to 85°C, -40 to 105°C | 8 | 5PB | 0.9665 | ||||
1.8 V to 3.3 V 1:4 LVCMOS High Performance Clock Buffer | Buffer | 1 | 4 | LVCMOS | 0 - 200 | 0 - 200 | LVCMOS | 1 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 65 | 35 | 2.0 x 2.0 x 0.5, 2.0 x 2.0 x 0.75, 3.1 x 4.4 x 1.0 | COL, TSSOP | -40 to 85°C, -40 to 105°C, -40 to 125°C | 8 | 5PB | 1.259 | ||||
1.8 V to 3.3 V 1:6 LVCMOS High Performance Clock Buffer | Buffer | 1 | 6 | LVCMOS | 0 - 200 | 0 - 200 | LVCMOS | 1 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 65 | 35 | 2.5 x 2.5 x 0.5, 5.0 x 4.4 x 1.0 | COL, TSSOP | -40 to 85°C, -40 to 105°C | 14, 16 | 5PB | 1.598 | ||||
1.8 V to 3.3 V 1:8 LVCMOS High Performance Clock Buffer | Buffer | 1 | 8 | LVCMOS | 0 - 200 | 0 - 200 | LVCMOS | 1 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 65 | 35 | 2.5 x 2.5 x 0.5, 5.0 x 4.4 x 1.0 | COL, TSSOP | -40 to 85°C, -40 to 105°C | 16 | 5PB | 1.753 | ||||
1.8 V to 3.3 V 1:10 LVCMOS High Performance Clock Buffer | Buffer | 1 | 10 | LVCMOS | 0 - 200 | 0 - 200 | LVCMOS | 1 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 65 | 35 | 3.0 x 3.0 x 1.0, 6.5 x 4.4 x 1.0 | TSSOP, VFQFPN | -40 to 85°C, -40 to 105°C | 20 | 5PB | 2.686 | ||||
1.8 V 1:3 TCXO / LVCMOS High-Performance Clock Buffer | Buffer | 1 | 3 | LVCMOS | 0 - 200 | 0 - 200 | LVCMOS, Sine Wave | 1 | 1.8 | 1.8 | 65 | 50 | 2.0 x 2.0 x 0.75 | DFN | -40 to 105°C | 10 | 5PB | 0.9665 | ||||
1.8 V 1:4 TCXO / LVCMOS High-Performance Clock Buffer | Buffer | 1 | 4 | LVCMOS | 0 - 200 | 0 - 200 | LVCMOS, Sine Wave | 1 | 1.8 | 1.8 | 65 | 50 | 2.5 x 2.5 x 0.5 | COL | -40 to 105°C | 16 | 5PB | 1.259 | ||||
1.8 V 1:6 TCXO / LVCMOS High-Performance Clock Buffer | Buffer | 1 | 6 | LVCMOS | 0 - 200 | 0 - 200 | LVCMOS, Sine Wave | 1 | 1.8 | 1.8 | 65 | 50 | 3.0 x 3.0 x 1.0 | VFQFPN | -40 to 105°C | 20 | 5PB | 1.995 | ||||
2.5 V to 3.3 V 1:3 TCXO / LVCMOS High-Performance Clock Buffer | Buffer | 1 | 3 | LVCMOS | 0 - 200 | 0 - 200 | LVCMOS, Sine Wave | 1 | 2.5, 3.3 | 2.5, 3.3 | 65 | 50 | 2.0 x 2.0 x 0.75 | DFN | -40 to 105°C | 10 | 5PB | 0.8999 | ||||
2.5 V to 3.3 V 1:4 TCXO / LVCMOS High-Performance Clock Buffer | Buffer | 1 | 4 | LVCMOS | 0 - 200 | 0 - 200 | LVCMOS, Sine Wave | 1 | 2.5, 3.3 | 2.5, 3.3 | 65 | 50 | 2.5 x 2.5 x 0.5 | COL | -40 to 105°C | 16 | 5PB | 1.259 | ||||
2.5 V to 3.3 V 1:6 TCXO / LVCMOS High-Performance Clock Buffer | Buffer | 1 | 6 | LVCMOS | 0 - 200 | 0 - 200 | LVCMOS, Sine Wave | 1 | 2.5, 3.3 | 2.5, 3.3 | 65 | 50 | 3.0 x 3.0 x 1.0 | VFQFPN | -40 to 105°C | 20 | 5PB | 1.995 | ||||
Low Skew,1-to-6,Differential-to-2.5V,3.3V LVPECL/ECL Fanout Buffer | Buffer | 2 | 6 | LVPECL | 0 - 2000 | 0 - 2000 | CML, LVDS, LVPECL | 1 | 2.5, 3.3 | 2.5, 3.3 | 50 | 100 | 6.5 x 4.4 x 1.0 | TSSOP | -40 to 85°C | 20 | 7.93 | |||||
Low Skew,1-to-2,Differential-to-2.5V,3.3V LVPECL/ECL Fanout Buffer | Buffer | 1 | 2 | ECL, LVPECL | 0 - 2500 | 0 - 2500 | CML, LVDS, LVPECL, SSTL | 1 | 2.5, 3.3 | 2.5, 3.3 | 5 | 26 | 3.0 x 3.0 x 0.97, 4.9 x 3.9 x 1.5 | SOIC, TSSOP | -40 to 85°C | 8 | 5.83 | |||||
Low Skew,1-to-5 Differential-to-2.5V,3.3V LVPECL/ECL Fanout Buffer | Buffer, Multiplexer | 2 | 5 | LVPECL | 0 - 2000 | 0 - 2000 | CML, LVDS, LVPECL, SSTL | 1 | 2.5, 3.3 | 2.5, 3.3 | 55 | 100 | 6.5 x 4.4 x 1.0 | TSSOP | -40 to 85°C | 20 | ||||||
Low Skew, 1-to-10 Differential-to-2.5V, 3.3V LVPECL / ECL Fanout Buffer | Buffer, Multiplexer | 2 | 10 | LVPECL | 0 - 2500 | 0 - 2500 | LVDS, LVPECL, SSTL | 1 | 2.5, 3.3 | 2.5, 3.3 | 50 | 30 | 5.0 x 5.0 x 0.9 | VFQFPN | -40 to 85°C | 32 | 3.858 | |||||
Low Skew,1-to-12,Differential-to-3.3V,2.5V LVPECL Fanout Buffer | Buffer | 1 | 12 | LVPECL | 0 - 1500 | 0 - 1500 | CML, LVPECL, SSTL | 1 | 2.5, 3.3 | 2.5, 3.3 | 50 | 60 | 5.0 x 5.0 x 0.9 | VFQFPN | -40 to 85°C | 32 | 35.01 | |||||
Crystal or Differential to LVCMOS/ LVTTL Clock Buffer | Buffer, Multiplexer | 3 | 10 | LVCMOS | 0 - 200 | 0 - 200 | Crystal, HCSL, LVCMOS, LVDS, LVPECL | 1 | 2.5, 3.3 | 1.5, 1.8, 2.5, 3.3 | 63 | 22 | 5.0 x 5.0 x 0.9 | VFQFPN | -40 to 85°C | 32 | 8L30 | 2.121 | ||||
Crystal or Differential to LVCMOS/ LVTTL Clock Buffer | Buffer, Multiplexer | 2 | 5 | LVCMOS | 0 - 200 | 0 - 200 | Crystal, HCSL, LVCMOS, LVDS, LVPECL | 2 | 2.5, 3.3 | 1.5, 1.8, 2.5, 3.3 | 30 | 30 | 4.0 x 4.0 x 0.9 | VFQFPN | -40 to 85°C | 24 | 8L30 | 3.35 | ||||
Crystal or Differential to LVCMOS/ LVTTL Clock Buffer | Buffer, Multiplexer | 3 | 10 | LVCMOS | 0 - 200 | 0 - 200 | Crystal, HCSL, LVCMOS, LVDS, LVPECL | 2 | 2.5, 3.3 | 1.5, 1.8, 2.5, 3.3 | 30 | 30 | 5.0 x 5.0 x 0.9 | VFQFPN | -40 to 85°C | 32 | 8L30 | 2.234 | ||||
1:2 LVDS 1.8V / 2.5V Fanout Buffer for 1PPS and High-Speed Clocks | Buffer | 1 | 2 | LVDS | 0 - 1200 | 0 - 1200 | CML, LVDS, LVPECL | 1 | 1.8 | 1.8, 2.5 | 20 | 42 | 3.0 x 3.0 x 1.0 | VFQFPN | -40 to 85°C | 16 | 8P34S | 5.75 | ||||
1:6 LVDS Output 1.8V Fanout Buffer | Buffer | 1 | 6 | LVDS | 0 - 1200 | 0 - 1200 | CML, LVDS, LVPECL | 1 | 1.8 | 1.8, 2.5 | 20 | 39 | 4.0 x 4.0 x 1.0 | VFQFPN | -40 to 85°C | 20 | 8P34S | 6.756 | ||||
2:4 LVDS 1.8V / 2.5V Fanout Buffer for 1PPS and High-Speed Clocks | Buffer, Multiplexer | 2 | 4 | LVDS | 0 - 1200 | 0 - 1200 | CML, LVDS, LVPECL | 1 | 1.8 | 1.8, 2.5 | 14 | 42 | 3.0 x 3.0 x 1.0 | VFQFPN | -40 to 85°C | 16 | 8P34S | 5.972 | ||||
2:8 LVDS 1.8V / 2.5V Fanout Buffer for 1PPS and High-Speed Clocks | Buffer, Multiplexer | 2 | 8 | LVDS | 0 - 1200 | 0 - 1200 | CML, LVDS, LVPECL | 1 | 1.8 | 1.8, 2.5 | 20 | 41 | 5.0 x 5.0 x 0.8 | VFQFPN | -40 to 85°C | 28 | 8P34S | 6.756 | ||||
2:12 LVDS 1.8V / 2.5V Fanout Buffer for 1PPS and High-Speed Clocks | Buffer, Multiplexer | 2 | 12 | LVDS | 0 - 1200 | 0 - 1200 | CML, LVDS, LVPECL | 1 | 1.8 | 1.8, 2.5 | 12 | 73 | 6.0 x 6.0 x 0.9 | VFQFPN | -40 to 85°C | 40 | 8P34S | 7.428 | ||||
Dual 1:2 LVDS 1.8V / 2.5V Fanout Buffer for 1PPS and High-Speed Clocks | Buffer | 2 | 4 | LVDS | 0 - 2000 | 0 - 2000 | LVCMOS, LVDS, LVPECL | 2 | 1.8 | 1.8, 2.5 | 30 | 45 | 3.0 x 3.0 x 1.0 | VFQFPN | -40 to 85°C (Tc ≤ 105°C) | 16 | 8P34S | Yes | Dual Buffer, Output Amplitude Control | 5.972 | ||
Dual 1:4 LVDS 1.8V / 2.5V Fanout Buffer for 1PPS and High-Speed Clocks | Buffer | 2 | 8 | LVDS | 0 - 2000 | 0 - 2000 | LVCMOS, LVDS, LVPECL | 2 | 1.8 | 1.8, 2.5 | 30 | 45 | 5.0 x 5.0 x 0.8 | VFQFPN | -40 to 85°C (Tc ≤ 105°C) | 28 | 8P34S | Yes | Dual Buffer, Output Amplitude Control | 6.756 | ||
Dual 1:6 LVDS Output 1.8V / 2.5V Fanout Buffer | Buffer | 2 | 12 | LVDS | 0 - 2000 | 0 - 2000 | LVCMOS, LVDS, LVPECL | 2 | 1.8 | 1.8, 2.5 | 40 | 45 | 3.59 x 3.04 x 0.6 | WLCSP | -40 to 85°C (Tc ≤ 105°C) | 48 | 8P34S | Yes | Dual Buffer, Output Amplitude Control | 7.629 | ||
Dual 1:6 LVDS Output 1.8V / 2.5V Fanout Buffer | 1.8, 2.5 | 6.0 x 6.0 x 0.9 | VFQFPN | -40 to 85°C | 40 | 7.906 | ||||||||||||||||
Dual 1:8 LVDS 1.8V / 2.5V Fanout Buffer for 1PPS and High-Speed Clocks | Buffer | 2 | 16 | LVDS | 0 - 2000 | 0 - 2000 | LVCMOS, LVDS, LVPECL | 2 | 1.8 | 1.8, 2.5 | 40 | 45 | 7.0 x 7.0 x 0.9 | VFQFPN | -40 to 85°C (Tc ≤ 105°C) | 48 | 8P34S | Yes | Dual Buffer, Output Amplitude Control | 11.37 | ||
Low Additive Jitter 2:8 Buffer with Universal Differential Outputs | Buffer | 2 | 8 | CML, HCSL, LVDS, LVPECL | 0.000001 - 1000 | 0.000001 - 1000 | CSL, LVCMOS, LVDS, LVHSTL, LVPECL | 2 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 100 | 70 | 5.0 x 5.0 x 0.9 | VFQFPN | -40 to 85°C | 32 | Pin select | 8P39 | 5.29 | |||
Low Additive Jitter 2:8 Buffer with CMOS / Differential Outputs | Buffer, Divider, Multiplexer | 2 | 8 | LVCMOS, LVDS, LVPECL | CSL, LVCMOS, LVDS, LVHSTL, LVPECL | 2 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 100 | 80 | 5.0 x 5.0 x 0.9 | VFQFPN | -40 to 85°C | 32 | Pin select | 8P79 | 6.985 | |||||
Programmable Low Additive Jitter 2:8 Buffer with Dividers and Universal Outputs | Buffer, Divider | 2 | 8 | CML, HCSL, LVDS, LVPECL | 0.000001 - 700 | 0.000001 - 700 | LVCMOS, LVDS, LVHSTL, LVPECL | 2 | 1.8, 2.5, 3.3 | 1.5, 1.8, 2.5, 3.3 | 100 | 60 | 2, 511 | 5.0 x 5.0 x 0.9 | VFQFPN | -40 to 85°C | 32 | I2C | 8P79 | 4.404 | ||
2:4, LVDS Output Fanout Buffer, 2.5V | Buffer, Multiplexer | 2 | 4 | LVDS | 0 - 2000 | 0 - 2000 | LVDS, LVPECL | 1 | 2.5 | 2.5 | 20 | 95 | 3.0 x 3.0 x 1.0 | VFQFPN | -40 to 85°C | 16 | 8SLVD | 4.226 | ||||
2:4, LVDS Output Fanout Buffer, 3.3 V | Buffer, Multiplexer | 2 | 4 | LVDS | 0 - 2000 | 0 - 2000 | LVDS, LVPECL | 1 | 3.3 | 3.3 | 20 | 95 | 3.0 x 3.0 x 1.0 | VFQFPN | -40 to 85°C | 16 | 8SLVD | 4.226 | ||||
1:8, LVDS Output Fanout Buffer | Buffer, Multiplexer | 2 | 8 | LVDS | 0 - 2000 | 0 - 2000 | LVDS, LVPECL | 1 | 3.3 | 3.3 | 20 | 82 | 5.0 x 5.0 x 0.8 | VFQFPN | -40 to 85°C | 28 | 8SLVD | 7.692 | ||||
1:12, LVDS Output Fanout Buffer | Buffer, Multiplexer | 2 | 12 | LVDS | 0 - 2000 | 0 - 2000 | CML, LVDS, LVPECL | 1 | 2.5 | 2.5 | 45 | 65 | 6.0 x 6.0 x 0.9 | VFQFPN | -40 to 85°C | 40 | 8SLVD | 5.113 | ||||
Dual 1:4, LVDS Output Fanout Buffer | Buffer | 2 | 8 | LVDS | 0 - 2000 | 0 - 2000 | LVDS, LVPECL | 2 | 2.5 | 2.5 | 35 | 105 | 5.0 x 5.0 x 0.8 | VFQFPN | -40 to 85°C | 28 | 8SLVD | Dual Buffer | 4.201 | |||
1:2,LVPECL Output Fanout Buffer | Buffer | 1 | 2 | LVPECL | 0 - 2000 | 0 - 2000 | CML, LVDS, LVPECL | 1 | 2.5, 3.3 | 2.5, 3.3 | 15 | 36 | 3.0 x 3.0 x 1.0 | VFQFPN | -40 to 85°C | 16 | 8SLVP | 3.294 | ||||
Low Phase Noise,1-to-4, 3.3V, 2.5V LVPECL Output Fanout Buffer | Buffer | 1 | 4 | LVPECL | 0 - 2000 | 0 - 2000 | CML, LVDS, LVPECL | 1 | 2.5, 3.3 | 2.5, 3.3 | 15 | 32 | 3.0 x 3.0 x 1.0 | VFQFPN | -40 to 85°C | 16 | 8SLVP | 3.858 | ||||
2:4 LVPECL Output Fanout Buffer | Buffer, Multiplexer | 2 | 4 | LVPECL | 0 - 2000 | 0 - 2000 | CML, LVDS, LVPECL | 1 | 2.5, 3.3 | 2.5, 3.3 | 64 | 32 | 3.0 x 3.0 x 1.0 | VFQFPN | -40 to 85°C (Tc ≤ 105°C) | 16 | 8SLVP | Yes | 3.613 | |||
2:8,LVPECL Output Fanout Buffer | Buffer, Multiplexer | 2 | 8 | LVPECL | 0 - 2000 | 0 - 2000 | CML, LVDS, LVPECL | 1 | 2.5, 3.3 | 2.5, 3.3 | 64 | 31.1 | 5.0 x 5.0 x 0.8 | VFQFPN | -40 to 85°C | 28 | 8SLVP | 5.249 | ||||
2:12,3.3V,2.5V LVPECL Fanout Buffer | Buffer, Multiplexer | 2 | 12 | LVPECL | 0 - 2000 | 0 - 2000 | CML, LVDS, LVPECL | 1 | 2.5, 3.3 | 2.5, 3.3 | 15 | 45 | 6.0 x 6.0 x 0.9 | VFQFPN | -40 to 85°C | 40 | 8SLVP | 17.75 | ||||
Dual 1:2, 3.3V, 2.5V LVPECL Output Fanout Buffer | Buffer | 2 | 4 | LVPECL | 0 - 2000 | 0 - 2000 | CML, LVDS, LVPECL | 2 | 2.5, 3.3 | 2.5, 3.3 | 15 | 31 | 3.0 x 3.0 x 1.0 | VFQFPN | -40 to 85°C | 16 | 8SLVP | Dual Buffer | 6.027 |