Communication Interface for ZSPM2000 and Select ZSPM8xxx Evaluation Kits
The PMBus™ Communication Interface (CI) provides the interface between the Evaluation Board and the user's computer for the ZSPM2000 Evaluation Kit and select ZSPM8xxx...
The ZSPM8835-KIT supports evaluation of DC/DC point-of-load (POL) applications. The kit incorporates the ZSPM1035D digital PWM controller IC and the Murata OKLP-X/35-W12-C Power Block to form a "smart" buck converter (a.k.a. step-down DC-to-DC converter). The ZSPM8835-KIT Evaluation Kit hardware functions with the Pink Power Designer™ graphical user interface (GUI), which is used for monitoring the internal measurements and fault conditions of the ZSPM1035D. The GUI is available for download.
The PMBus™ Communication Interface (CI) provides the interface between the ZSPM8835-KIT Evaluation Kit and the user's computer.
|
|
|
---|---|---|
分類 | タイトル | 日付 |
マニュアル-開発ツール | PDF 1.63 MB | |
マニュアル-開発ツール | PDF 828 KB | |
2 items
|
The PMBus™ Communication Interface (CI) provides the interface between the Evaluation Board and the user's computer for the ZSPM2000 Evaluation Kit and select ZSPM8xxx...