Communication Interface for ZSPM2000 and Select ZSPM8xxx Evaluation Kits
The PMBus™ Communication Interface (CI) provides the interface between the Evaluation Board and the user's computer for the ZSPM2000 Evaluation Kit and select ZSPM8xxx...
The ZSPM8000-KIT supports evaluation of DC/DC point-of-load (POL) applications. The kit incorporates the ZSPM1000 digital PWM controller IC and the ZSPM9000 DrMOS power output stage to form a "smart" buck converter (a.k.a. step-down DC-to-DC converter). The ZSPM8000-KIT Evaluation Kit hardware functions with the Pink Power Designer™ Graphical User Interface (GUI), which is used for communication and programming of the ZSPM1000. The GUI requires the MATLAB® runtime environment. The GUI software and runtime environment are available for download.
The kit includes the PMBus™ Communication Interface, which provides the interface between the ZSPM8000 Evaluation Kit and the user's computer.
|
|
|
---|---|---|
分類 | タイトル | 日時 |
マニュアル-開発ツール | PDF 1.16 MB | |
アプリケーションノート | PDF 262 KB | |
マニュアル-開発ツール | PDF 1.33 MB | |
回路図 | PDF 100 KB | |
ガイド | PDF 1.44 MB | |
5 items
|
The PMBus™ Communication Interface (CI) provides the interface between the Evaluation Board and the user's computer for the ZSPM2000 Evaluation Kit and select ZSPM8xxx...