The ZSPM4022-09 is a constant-frequency, synchronous DC/DC buck regulator featuring adaptive on-time control architecture. The ZSPM4022-09 operates over a 4.5V to 19V supply range (12V typical). It has an internal linear regulator that provides a regulated 5V to power the internal control circuitry. The ZSPM4022-09 operates at a constant 600kHz (typical) switching frequency in continuous-conduction mode and can be used to provide up to 9A of output current. The output voltage is adjustable from 5.5V down to 0.8V.

Under medium to heavy loads, the ZSPM4022-09 provides high efficiency and ultra-fast transient response via its rapid-control architecture. Under light load conditions, it maintains high efficiency and a superior transient response by transitioning to variable-frequency, discontinuous mode operation with its ultra-light-load architecture.

The ZSPM4022-09 offers a full suite of protection features to ensure protection of the IC during fault conditions. These include under-voltage lockout to ensure proper operation under power-sag conditions; thermal shutdown; internal soft-start to reduce inrush current; foldback current limiting; and "hiccup" mode short-circuit protection. The ZSPM4022-09 includes a power good (PG) output to allow simple sequencing.

特長

  • Rapid-control architecture enables operation with a high input/output voltage ratio (e.g., VIN = 19V and VOUT = 0.8V) and small output capacitance
  • Adjustable output voltage from 0.8V to 5.5V
  • Universally compatible with most output capacitors – stable with zero to high ESR
  • Power good (PG) output
  • Foldback current limiting and "hiccup" mode short-circuit protection
  • Safe start-up into pre-biased loads
  • Ultra-light load efficiency – up to 80% at 10mA
  • Up to 95% efficiency
  • Feedback reference accuracy as high as ±1%

製品選択

製品名 Part Status Pkg. Type Lead Count (#) Temp. Range Carrier Type 購入/サンプル
ZSPM4022AA1W09
Obsolete VFQFPN 28 -40 to -40°C Reel
Availability

ドキュメント&ダウンロード

タイトル 他の言語 分類 形式 サイズ 日付
データシート
ZSPM4023-ZSPM4022 Feature Sheet ショートフォーム(簡略版) PDF 522 KB
ZSPM4022-09 Short-form Datasheet ショートフォーム(簡略版) PDF 289 KB
ZSPM4022-09 Datasheet データシート PDF 1.27 MB
ユーザーガイド、マニュアル
IDT CAD Altium Libraries for AID Products Rev 20160819 ガイド ZIP 1.20 MB
ZSPM4022/ZSPM4023 Evaluation Kit Description マニュアル PDF 714 KB
ZSPM4022-23 Application Note - Circuit Layout and Component Selection マニュアル PDF 961 KB

ボード&キット

製品名 タイトル 分類 会社名
ZSPM4022-09-KIT Evaluation Kit for ZSPM4022-09 Renesas