概要

説明

The 83PN148I is a programmable LVPECL synthesizer that is "forward" footprint compatible with standard 5mm x 7mm oscillators. The device uses IDT's fourth generation FemtoClock® NG technology for an optimum of high clock frequency and low phase noise performance. Forward footprint compatibility means that a board designed to accommodate the crystal oscillator interface and the optional control pins is also fully compatible with a canned oscillator footprint - the canned oscillator will drop onto the 10-VFQFN footprint for second sourcing purposes. This capability provides designers with programability and lead time advantages of silicon/crystal based solutions while maintaining compatibility with industry standard 5mm x 7mm oscillator footprints for ease of supply chain management. Oscillator-level performance is maintained with IDT's 4th Generation FemtoClock® NG PLL technology, which delivers sub 0.5ps rms phase jitter. The 83PN148I defaults to 148.5MHz using a 27MHz crystal with 2 programming pins floating (pulled down/pulled up with internal pullup or pulldown resistors) but can also be set to 4 different frequency multiplier settings to support a wide variety of applications. The below table shows some of the more common application settings.

特長

  • Fourth Generation FemtoClock® Next Generation (NG) technology
  • Footprint compatible with 5mm x 7mm differential oscillators
  • One differential LVPECL output pair
  • Crystal oscillator interface can also be overdriven by a single-ended reference clock
  • Output frequency range: 54MHz -148.5MHz
  • Crystal/input frequency: 27MHz, parallel resonant crystal
  • VCO range: 2GHz - 2.5GHz
  • Cycle-to-cycle jitter: 10ps (maximum), 3.3V±5%
  • RMS phase jitter @ 148.5MHz, 12kHz - 20MHz: 0.332ps (typical)
  • Full 3.3V or 2.5V operating supply
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

製品比較

アプリケーション

ドキュメント

分類 タイトル 日時
データシート PDF 554 KB
EOL通知 PDF 560 KB
製品変更通知 PDF 439 KB
製品変更通知 PDF 941 KB
製品変更通知 PDF 84 KB
デバイスエラッタ PDF 62 KB
6 items

設計・開発

モデル