国内パートナー

電力線のみで通信を実現することで省配線化が可能です。 自社で作成したPLCモデムIC(R9A06G037)を使用した DC-PLCのデモでは、センサ情報収集とBLDCモータ制御のデモをご紹介します。

画像
株式会社立花エレテック

海外パートナー

画像
Neona Logo

Neona EmbeddedD LabZ

E-mail: anchu.nath@neonainnovation.com
Mobile: +91 956-786-0055
Tel.: +91 484-401-4004,  +91 484-401-6006
http://www.neonaembeddedlabz.com/

Data Concentration Unit

  • Powered by the Renesas RZ/A1H MPU, RL78/G1H SubGHz RF and R9A06G037 PLC
  • Built-in DLMS Client over RF and PLC, meter protocol supported
  • Meter interface 6LoWPAN, Zigbee, PLC isolated RS-232 and RS-485
  • MDAS/Cloud interfaces:
    • 3G, 4G, HSPA+, GSM, GPRS, 10/100 Ethernet, Wi-Fi
  • Modbus (ASCII and RTU ) supported
  • USB plug and play based data backup
画像
Neona Data Concentration Unit

Smart Meter

  • 1-phase/3-phase Class 1.0 SMART meters
    Based on the Renesas RL78/I1C and RX21A MCUs as per IEC standards
  • RF communication module with the Renesas RL78/G1H MCU
  • PLC communication module with the Renesas R9A06G037 NB-PLC
  • With DLMS push, last gasp, FOTA/connect/disconnect features built-in
  • More than 30 anti-tampering features
  • Pluggable communication interface (RF/PLC/GPRS)

Data Concentration Unit

  • Powered by Renesas the RX210 MCU
  • RF communication module with the Renesas the RL78/G1H MCU
  • PLC communication module with the Renesas R9A06G037 NB-PLC
  • Meter interfaces PLC/RF/LPR mesh, and RS-232
画像
Inesh Smart Meter
画像
Inesh Data Concentration Unit

Hybrid Meter

  • 1-phase Class 1.0 meter based on the Renesas Synergy ARM-based MCU as per IEC standards
  • Hybrid meter with STS compliant prepaid and postpaid functionalities
  • With DLMS/connect/disconnect features built-in
  • Ready-for-communication module interface (RF/PLC/GPRS)
    • RF communication module with the Renesas RL78/G1H MCU
    • PLC communication module with the Renesas R9A06G037 NB-PLC
画像
ICD Hybrid Meter

Powerline Communication (PLC) Module

  • Based on the Renesas R9A06G037 PLC system-on-chip (SoC)
  • Supports G3-FCC band 150kHz — 450kHz
  • On-board G3-PLC protocol stack that supports IPv6
  • Simple UART interface for easy integration
  • Size: 66mm × 46mm × 19mm
  • 1-phase design
画像
RFCOM Powerline Communication (PLC) Module

descriptionドキュメント

file_downloadダウンロード