Area Where Lead is to be Eliminated

Lead will be eliminated from two general areas according to the package type: the external surface treatment of the lead, and the solder balls of BGAs.

Pb is eliminated from the surface finish of leads of a surface-mount type package

Surface-mount type (lead type)

Pb is eliminated from the solder balls of BGA packages

Surface-mount type (BGA type)

Pb is eliminated from the surface finish of leads of a through-hole type package

Through-hole type (lead type)

Pb is eliminated from the surface finish of leads of a surface-mount type package

Surface-mount type (non-lead type)

Lead-Free Specification of Package Leads

: Lead-free specification

Surface-mount type (SMD)

Package Lead-free specification
Name Appearance Sn-Bi plating Sn plating Sn-Cu plating Ni/Pd/Au plating Sn-Cu dip Sn-Ag-Cu balls Ni/Au plating Au plating
IC, LSI QFP
TQFP
LQFP
HQFP
QFP Package        
SOP TSOP (1)
TSOP (2)
TSSOP
HSOP
SOP Package        
SOJ
QFJ
SOJ Package            
QFN -        
BGA
TFBGA
HBGA
BGA Package              
LGA LGA Package              
Discrete Mini-mold Mini-mold Package            
UPAK
DPAK(S)
LDPAK(S)
MPAK
UPAK Package              
LFPAK
WPAK
LFPAK Package            
URP
UFP
URP Package              
Module type (MCM)
Ceramic type package
Module Package Ceramic Package              
Hollow plastic mold Hollow plastic mold package              

Through-hole type (THD)

Package Lead-free specification
Name Appearance Sn-Bi plating Sn plating Sn-Cu plating Ni/Pd/Au plating Sn-Cu dip Sn-Ag-Cu dip
IC, LSI DIP
SDIP
DIP Package  
ZIP ZIP Package        
Discrete Radial type (transistors) Radial Package      
TO-92
TO-220
TO-3P
TO Package        
TO-251
TO-262
TO251 Package        
TO-3PFM
DPAK(L)
LDPAK(L)
DPAK Package          
DO-35
MHD
DO35 Package          

Related Information

EU RoHS Identification on Packaging Label (subject to variations based on the shipment site)

RoHS-compliant products can be identified by the packaging label.
"Pb-Free T." is shown on the label inside the box.
"Pb-Free T." is JEITA Standard Marking and stands for Pb-Free Terminals.
Legacy Intersil products comply with JEDEC J-STD-609 standard for RoHS compliance labeling.

Pb-Free T. is marked on product packing label

Pb-Free T. is marked on product packing label

Pb-Free T. is marked on product packing label