Mid-Size LCD Panel (14 to 24 inches)
Renesas offers a comprehensive portfolio of power management ICs such as switching regulators, LED drivers, and backlight drivers to enable leading edge circuitry in the digital display market. The block diagram below offers detailed product information and other design resources to expedite the design to consumer market process for LCD Panel applications.

Device List
Light to Analog Sensors (Current)2
Small, Low Power, Current-Output Ambient Light Photo Detect IC
Non-Linear Output Current, Low Power Ambient Light Photo Detect IC
Light to Analog Sensors (Voltage)3
Small, Low Power, Voltage-Output Ambient Light Photo Detect IC
Low Power Ambient Light-to-Voltage Nonlinear Converter
Low Power, <100 Lux Optimized, Analog Output Ambient Light Sensor
Light to Digital Sensors9
Digital Ambient Light Sensor and Proximity Sensor with Interrupt Function
Low Power Ambient Light and Proximity Sensor with Intelligent Interrupt and Sleep Modes
Low Power Ambient Light and Proximity Sensor with Intelligent Interrupt and Sleep Modes
Low Power Ambient Light and Proximity Sensor with Enhanced Infrared Rejection
More
Integrated Gamma Buffers with Vcom Amplifier1
12MHz Rail-to-Rail Buffers + 100mA VCOM Amplifier
LED Backlight Drivers25
High Power LED Driver
6-Channel, 50mA Automotive LED Driver with Ultra-high Dimming Ratio and Phase Shift Control
LED Driver with 1-Wire Dimming
White LED Driver with PWM Dimming
SMBus 8-Channel LED Driver
SMBus 6-Channel LED Driver
More
Level Translators1
6-Channel High Speed, Auto-direction Sensing Logic Level Translator
Programmable Gamma1
Ultra-Low Power 14-Channel Programmable Gamma Buffer with Integrated EEPROM
Programmable 18-Channel x 2 Bank, 10-Bit TFT-LCD VREF Generator with Buffered VCOM Calibrator
18-Channel Programmable I2C TFT-LCD Reference Voltage Generator
Programmable TFT-LCD VREF Generator
More
TFT-LCD Voltage References1
Vcom Amplifiers12
60MHz Rail-to-Rail Input-Output Op Amps
60MHz Rail-to-Rail Input-Output Operational Amplifier
12MHz Rail-to-Rail Input-Output Op Amps
12MHz Rail-to-Rail Input-Output Operational Amplifier
More
Vcom Calibrators4
Programmable VCOM Calibrator with EEPROM
Programmable VCOM Calibrator with EEPROM
TFT-LCD I2C Programmable VCOM Calibrator
LCD Module Calibrator
Integrated FET Regulators3
3MHz Dual Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface
3MHz Dual 1.5A Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface
3MHz Dual 1500mA Step-Down Converters and Dual Low-Input LDOs
Compact Synchronous Buck Converter
Compact Synchronous Buck Converter
Compact Synchronous Buck Regulators
More
Next Steps
Evaluation Tools
Reference designs, evaluation, and demo boards are available to simplify and speed the development process.
Search for Devices
View product information using our custom search and cross reference tools.
Video Center
Get the latest design tips, see new products in action, and more from our video library.