ADC Mux VREF Gain Scaling Amp Power USB Power Range and Function Switches Current Sense Amp
Device List

Delta-Sigma A/D Converters6

24-Bit, High Precision, Sigma Delta A/D Converter
24-Bit, High Precision, Sigma Delta A/D Converter
Low-Noise 24-bit Delta Sigma ADC
Low-Noise 24-bit Delta Sigma ADC
Low-Noise 24-bit Delta Sigma ADC
Low-Noise 24-bit Delta Sigma ADC

Current Sense Amplifiers2

Micropower, Rail-to-Rail Input Current Sense Amplifier with Voltage Output
Micropower, Rail to Rail Input Current Sense Amplifier with Voltage Output

Digital Power Monitors3

Precision Digital Power Monitor
Precision Digital Power Monitor with Margining
Precision Digital Power Monitor with Real Time Alerts

Differential Amplifiers8

40V Precision Single Supply Rail-Rail Output Low Power Operational Amplifiers
5MHz, Single Precision Rail-to-Rail Input-Output (RRIO) Op Amp
Precision Dual Low Noise Operational Amplifier
40V Precision Single Supply Rail-Rail Output Low Power Operational Amplifiers
5MHz, Dual Precision Rail-to-Rail Input-Output (RRIO) Op Amp
More 

Operational Amplifiers7

40V Precision Single Supply Rail-Rail Output Low Power Operational Amplifiers
5MHz, Single Precision Rail-to-Rail Input-Output (RRIO) Op Amp
Precision Dual Low Noise Operational Amplifier
40V Precision Single Supply Rail-Rail Output Low Power Operational Amplifiers
5MHz, Dual Precision Rail-to-Rail Input-Output (RRIO) Op Amp
Precision Quad Low Noise Operational Amplifier
More 

Switches/MUXs/Crosspoints1

Low-Voltage, Single Supply, 4 to 1 Multiplexer, High Performance Analog Switch

Linear Regulators32

High Performance 1A LDO
High Performance 1A Linear Regulator with Programmable Current Limiting
High Performance 2A Linear Regulator
High Performance 3A Linear Regulator
Ultra Low Dropout 1A Low Input Voltage NMOS LDOs
Ultra Low Dropout 2A Low Input Voltage NMOS LDOs
More 

Multiple Output Controllers2

Triple Step-Down PWM and Single Linear Controller with Programmable Soft-Start

Switches/MUXs/Crosspoints1

Low-Voltage, Single Supply, SPST, High Performance Analog Switches
Low-Voltage, Single Supply, SPST, High Performance Analog Switches
Low-Voltage, Single Supply, Dual SPST Analog Switches
Low-Voltage, Single and Dual Supply, High Performance, Quad SPST, Analog Switches
More 

Hot Swap/Hot Plug3

Dual USB Port Power Supply Controller - Covering the Commercial Temperature Range of 0°C to +70°C
Dual USB Port Power Supply Controller - Covering the Industrial Temperature Range of -40°C to +85°C

Voltage References42

Micropower Voltage Reference
Micropower Voltage Reference
Micropower Voltage Reference
Micropower Voltage Reference
More