A motion detector solution for security systems, inventory, package and emergency personnel tracking, patient monitoring and video conferencing.

The CXWL0009 UWB motion detector is a highly-integrated RFIC, saving the cost of several RF components that are integrated into the chip. This RFIC and low-power microcontroller provides a total solution with the lowest power. Applications include security system installations, inventory tracking, pallet and package tracking, army/emergency personnel tracking, patient monitoring and video conferencing. Power and timing devices are available to complete the solution.

Key Features:

  • Highly-integrated for motion detection applications 
  • Very low power (~15mW) and low cost 
  • Range of detection from 1ft to 100ft 
  • Significant technical advantages in comparison to competing technologies
System Block Diagram

Ultra-wideband Motion Detector

Winning Combinations

Renesas and IDT’s complementary product portfolios work together to deliver comprehensive solutions to our customers. This is just the beginning, with the combination of the Renesas and IDT development teams, there will more integrated solutions that provide significant advantages over traditional solutions.

See the benefits immediately with our “Winning Combinations” solutions