Radiation Hardened Analog Signal Processing
Renesas' broad range of radiation hardened (rad hard) products for RH and space applications deliver ultra-high performance in the most demanding environments. Our analog signal processing solutions have been aboard nearly every satellite and space exploration mission, including NASA’s recent Orion spacecraft flight test. Renesas' rad hard multiplexers offer best-in-class electrostatic discharge (ESD) protection, and the industry’s highest signal chain accuracy and timing performance.

RH Instrumentation Amplifiers2
RH CAN Bus Transceivers3
RT CAN Bus Transceivers1
RH Microprocessors and Peripherals2
RH Interface14
RH Multiplexers18
RH Temperature Sensors1
Evaluation Tools
Reference designs, evaluation, and demo boards are available to simplify and speed the development process.
Search for Devices
View product information using our custom search and cross reference tools.
Video Center
Get the latest design tips, see new products in action, and more from our video library.