Renesas Electronics enables high intelligence, efficiency and Power Factor with DALI and DMX while reducing system cost.

Renesas' Solutions for LED Lighting

Here is where Renesas’ solutions stand out!

Renesas offers Applilet EZ for HCD, a software auto-generator tool. The key benefit of the software tool is that no microcontroller experience is required to generate software code and program it to the flash memory of an evaluation board - this can be accomplished with just a simple mouse click. In addition, we offer a master board and master controller graphical user interface (GUI) useful for development and evaluation of DALI and DMX512 communications, providing total support for the development of lighting applications.

Related Tools

LED Base Light MCU Software Development Tool

Provided Free of Charge

Applilet EZ for HCD is a tool for generating and programming software for LED lighting and illumination applications. By simply specifying a dimming operation or communication mode graphically using the GUI, you can easily generate software for digital power supply control (PFC, DC-DC) and DALI communication. The generated software can be automatically programmed to the flash memory of a microcontroller via a USB cable to easily verify operation on an evaluation board.

Using Applilet EZ for HCD enables you to significantly reduce the time needed to develop software for LED control and DALI communication. You can evaluate LED lighting or illumination application systems that use microcontrollers even if you are not experienced with microcontrollers. You can also edit the generated program in an integrated development environment (IDE).

Applilet EZ for HCD is available for download free of charge.

Flowxhart

Example

Download

Product Name
Overview User's
Manual
Applilet EZ lighting design GUI Tool used to automatically generate software for microcontrollers for LED lightings evaluation boards

Related Solutions

Product Name
Overview
EZ-0006 LED lighting evaluation board that performs PWM control by using the 78K0/Ix2 microcontroller
EZ-0008 Master communication evaluation board supporting infrared, DALI, and DMX512 communication
EZ-0012 LED lighting evaluation board that performs DC/DC control by using the RL78/I1A microcontroller
AC/DC full digital evaluation board LED lighting evaluation board that performs PFC and DC/DC control by using the RL78/I1A microcontroller
Full Digital (1con/Non-isolation) LED lighting evaluation board that performs PFC and DC/DC control by using the RL78/I1A microcontroller
Full Digital (2con/Non-isolation) LED lighting evaluation board that performs PFC and DC/DC control by using the RL78/I1A microcontroller
2converter/Non-isolation type
Lighting Communication Master Evaluation Board Master communication evaluation board supporting infrared, DALI (ed.1.0, 207, ed.2.0 command supported), and DMX512 communication

Related Products

Product Name
Operating Ambient Temperature
Ta
PFC Control DC/DC
Control
Communication Evaluation Boards User's
Manual
RL78/I1A -40 to +105℃
-40 to +125℃
Single
Interleave
6 ch (max.) Ext-DALI
DMX512
IR, other
EZ-0012
QB-R5F107DE-TB
 
Tools for master communication control development and evaluation

We offer two master communication control evaluation boards that can be used to develop master devices and evaluate communication.

The EZ-0008 is an evaluation tool that supports DALI (IEC62386-102 Ed. 1.0) command transmission, DMX512, and infrared transmission.

The TCM-RL78I1A (from Tessera Technology) is a reference board that can be used to develop master devices that support DALI (IEC62386-102 Ed. 2.0, IEC62836-207 Ed. 1.0) command transmission, DMX512, and infrared transmission. You can use it as a reference and to evaluate lighting control using various communication protocols.

When evaluating communication, DALI or DMX512 communication can be controlled from a GUI, which can be downloaded free of charge from the Renesas website.

Communication Evaluation System

Communication Master Controller GUI

Download

Product Name
Overview
Related tools for EZ-0008 DALI master controller GUI Ver.1.3, DMX512 master controller GUI Ver.1.0, device driver
Related tools for TCM-RL78I1A Applilet EZ for HCD Ver.9.0
DALI master controller GUI Ver. 2.0, DMX512 master controller GUI Ver. 2.0, device driver
DALI Master Controller GUI GUI supporting DALI (IEC 62386-102 Ed. 2.0 and IEC 62836-207 Ed. 1.0) commands
DMX512 Master Controller GUI GUI supporting DMX512 commands

Related Products

Product Name
Operating Ambient Temperature
Ta
PFC Control DC/DC
Control
Communication Evaluation Boards User's
Manual
RL78/I1A -40 to +105℃
-40 to +125℃
Single
Interleave
6 ch (max.) Ext-DALI
DMX512
IR, other
EZ-0012
QB-R5F107DE-TB