A furnace is a device used to control high-temperature heating. A residential furnace is a device that heats air and passes it (via ductwork) to the space where the air is being heated. In this design, Renesas provides solutions for residential furnaces that are equipped with a moving blower to move air via the duct system. The design also includes an air quality sensor that can monitor conditions in rooms or ducts.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
ZMOD4410 Firmware Configurable Indoor Air Quality (IAQ) Sensor with Embedded Artificial Intelligence (AI)
|
Metal Oxide Gas Sensors | Buy / Sample |
RX130 Cost-optimized, High Performance 32-bit Microcontroller with Enhanced Touch Key Function and 5V Operation Support
|
RX 32-Bit Performance / Efficiency MCUs, MCU / MPU Selection Table | Buy / Sample |
ISL854102 Wide VIN 1.2A Synchronous Buck Regulator
|
Buck Regulators (Integrated FETs) | Buy / Sample |
ISL80410 40V, Low Quiescent Current, 150mA Linear Regulator
|
Linear Regulators (LDO) | Buy / Sample |
ISL32433E ±40V Fault Protected, 3.3V to 5V, ±15V Common Mode Range, RS-485/RS-422 Transceivers With Cable Invert and ±15kV ESD
|
RS-485/422 with Overvoltage Protection | Buy / Sample |