The PG-FP6 installed in a system is a tool for erasing, programming, and verifying programs on Renesas MCUs with on-chip flash memory.

Features

  • Control panel suitable for stand-alone operation [Learn More]
  • Simple and user-friendly GUI, FP6 Terminal [Learn More]
  • Useful functions for production line: programming using by buttons and automatic programming
  • Able to use USB power: convenient for programming in the field
  • High-speed programming of MCUs by the PG-FP6 for reduced production times [Learn More]
  • Support for high-volume programming by gang programming with the use of multiple PG-PF6s [Learn More]
  • Security Enhancement against theft of program files and the PG-FP6 main unit [Learn More]
  • Security slot for theft prevention
  • High-speed downloading of files for programming from a PC to the PG-FP6 [Learn More]
  • Code storage capacity with 256MB for large flash memory
  • High compatibility with the predecessor [Learn More]
  • Learn More

Release Information

Programming GUI (FP6 Terminal)

Latest Ver.: V1.05.00

Released: Oct 06, 2020
Note: The FP6 Terminal includes parameter files, firmware, and USB drivers.

Release information (See Tool News)

Operating Environment

Target Devices

Product Options

Orderable Part ID Description Buy Sample
RTE0T00001FWRAS000R PG-FP6 for China, Hong Kong, Chinese Taipei, South Korea, Singapore
Availability
Notice: there are one or more orderable products that are not available in your region. For questions, contact your local sales representative.

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
List of MCUs supported by PG-FP6 日本語 Manual PDF 216 KB
PG-FP6 V1.05 Flash Memory Programmer User's Manual 日本語 Manual PDF 3.13 MB
PG-FP6 Gang Programmer V1.01 User's Manual 日本語 Manual PDF 630 KB
RTE0T00020KCAC0000J User's Manual 日本語 Manual PDF 309 KB
RTE0T00020KCAC1000J User's Manual Manual PDF 292 KB
PG-FP6 Flash Memory Programmer Preparation before Use Manual PDF 157 KB
Application Notes & White Papers
PG-FP6 Usage of Communications Commands 日本語 Application Note PDF 369 KB
Downloads
Programming GUI for PG-FP6 (FP6 Terminal) V1.05.00 日本語 Upgrade - Programmer ZIP 54.84 MB
Tool News
[Featured Tool] Introducing Renesas Flash Programmer Supporting TrustZone® in RA Family 日本語 Tool News - Featured Tool PDF 193 KB
[Notification] Renesas on-chip debugging emulators and flash programmers that support the RA4M3 group 日本語 Tool News - Notification PDF 306 KB
[Notification] Development assistance tool for capacitive touch sensor, Renesas on-chip debugging emulators and flash programmers that support the RA2L1 group 日本語 Tool News - Notification PDF 304 KB
[Notification] Renesas on-chip debugging emulators and flash programmers
that support the RA6T1 group
日本語 Tool News - Notification PDF 352 KB
[Notification] Flash Programmer Survey Invitation 日本語 Tool News - Notification PDF 29 KB
[Notes] PG-FP6, PG-FP5 Flash Memory Programmer 日本語 Tool News - Note PDF 29 KB
[Upgrade to revision] Programming GUI for PG-FP6 Flash Memory Programmer (FP6 Terminal) V1.05.00 日本語 Tool News - Release PDF 72 KB
[Notes] PG-FP6, PG-FP5 Flash Memory Programmer 日本語 Tool News - Note PDF 105 KB
[Notes] PG-FP6 Flash Memory Programmer 日本語 Tool News - Note PDF 105 KB
[Notes] PG-FP6/PG-FP5 Flash Memory Programmer, Renesas Flash Programmer 日本語 Tool News - Note PDF 118 KB
[Notes] PG-FP6 Flash Memory Programmer 日本語 Tool News - Note PDF 115 KB
[New release] The PG-FP6, a New Flash Memory Programmer - Further Enhancement of High-Performance, Security, and Functions for Production Lines - 日本語, 简体中文 Tool News - Release PDF 384 KB
Other
PG-FP6 Flash Memory Programmer Release Note 日本語 Release Note PDF 269 KB
[Flyer] Renesas Software and Tools Flash Memory Programmer PG-FP6 日本語 Flyer PDF 417 KB
Renesas Software and Tools Flash Memory Programmer PG-FP6 日本語 Brochure PDF 619 KB

 

Control panel suitable for stand-alone operation

Image
pgfp6-contorolpanel-e

 

User-friendly GUI (FP6 Terminal)

Image
pgfp6-gui-e

 

Security Enhancement against theft of program files and the PG-FP6 main unit

The following three features are added to enhance security against theft of program files and the PG-FP6 main unit.

  • Encryption of program files
  • Saving of encrypted files in the PG-FP6 main unit
  • Simultaneous decryption and writing in the PG-FP6

The program file encryption function can be run by using the encryption utility program (RPE.exe) from the command line. The file is among those installed by the FP6 Terminal installer.

Image
pgfp6-key-en

Major Functions

  • Stand-alone programming
  • PC-controlled programming using dedicated GUI (FP6 Terminal)
  • Up to 8 savable programming environments
  • Optimized for production line programming (command control or remote control)
  • Programming a unique code to a designated area of flash memory
  • Function to control PG-FP6 main unit (prohibiting uploading and setup)
  • Encryption of program files
  • Saving of encrypted files in the PG-FP6 main unit
  • Simultaneous decryption and writing in the PG-FP6
  • Simultaneous selection of multiple program files
  • Gang programming

 

High Compatibility with the Predecessor

Designed with compatibility with the predecessor PG-FP5 in mind for smooth migration.

  • Setup files created with the PG-FP5 can be imported
  • Support of PG-FP5-enabled MCUs
    (For the V850 and 78K family, only MCUs with single-power-supply flash memory is supported.)
  • The same specifications of control buttons, message display, and status LEDs
  • The same specification of connector layout
  • Connectable to boards designed by using the PG-FP5
  • Pursuing programming GUI compatibility

*Function and performance comparisons with the PG-FP5 (Learn More >>)

Specifications

Item Description
External dimensions 140 × 90 × 30 mm (protruding parts excluded)
Weight Approximately 245 g
Host interface USB2.0(USB1.1),Serial interface
External control interface Provided
Terminal control Provided (command released)
Self-testing function Provided
Target interface CSI, CSI-H/S, UART, FINE
VDD supply from the programmer Provided
ROM code Max. 256 MB (divided by 8)
MCU-specific information Parameter file for the PG-FP6 Note1
Multiple files (max. 8) can be read.
MCU security settings Provided
Main unit security settings Provided
Simple mode Provided
Bank mode Provided
Single write operation
by a programmer
The NEXT, ENTER, or CANCEL buttons are used.
The START button is used for write operation.
Target cable 14-pin cable
Power Power supply adapter for the PG-FP6 (accessory)
or USB power supply
Programming GUI Programming GUI for the PG-FP6: FP6 Terminal Note1

Note:

  1. The FP6 Terminal includes parameter files, firmware and USB drivers.

Components

  • PG-FP6
  • GND cable
  • USB cable
  • Target cable (14-pin)
  • Power supply adapter
    The regulations with which the PG-FP6 conforms and plug shape vary depending on regions where the order is made.  See Power supply adapter. >>

Note: Programming GUI, FP6 Terminal, is available for download.

Ordering Information

Region Ordering Number
Japan RTE0T00001FWRJP000R
Europe, USA   RTE0T00001FWREA000R
China, Hong Kong, Chinese Taipei, South Korea, Singapore RTE0T00001FWRAS000R

Notes:

  1. Since regulations that apply to the PG-FP6 vary with the region, we cannot ship a product to a region other than that from which the order was made. For example, if you place an order in Japan, you cannot purchase a product intended for Europe and the USA. Please purchase the product from a Renesas Electronics Corporation representative (responsible for sales) or distributor in the region where it is to be used.
  2. If you wish to know which model is available in a region not included in the above table, please contact either a Renesas Electronics Corporation representative (responsible for sales) or distributor.

 

Power Supply Adapter

The PG-FP6 includes a power supply adapter which conforms with the regulations and plug shapes in the region where the order is made.

Region Plug Shape Voltage
Japan
Image
plug-a
A
AC: 100-240V Note1
Europe
Image
plug-se
SE
Image
plug-c
C
Image
plug-bf
BF
Image
plug-a
A
USA
China
Hong Kong
Chinese Taipei
South Korea
Singapore

Note:

  1. This is the range of voltages that the power-supply adapter can support. For the actual voltage through the power-supply cable, check the indication often be at the end of the casing for the plug.

PG-FP6 Usage Examples

Stand-alone (off-line) programming

Image
pgfp6_connections_standalone-en

Field programming

Image
pgfp6_field_programming-en

Production line programming

Image
pgfp6_connections_productline-en

PC programming

Image
pgfp6_connections_pc-en

Optional Products

Following optional products are provided to facilitate the use of the PG-FP6.

Conversion Adapter

20-Pin Conversion Adapter for the PG-FP6 [RTE0T00001FWRB0000R]

This adapter is used for converting the 15-pin D-sub connectorNote1 to be connectable to the 20-pin CoreSight connector. The adapter comes with a 20-pin CoreSight cable (approximately 150-mm long).

Purpose: Programming RA- or RE-family MCUs on boards which have 20-pin CoreSight connectors.

Note:

  1. The target connecter on the PG-FP6.
Image
20pin-adapter-pgfp6

20-Pin Conversion Adapter for the PG-FP6

14-Pin to 16-Pin Conversion Adapter for the E1 Emulator

QB-F14T16-01 User's Manual (14-Pin to 16-Pin Conversion Adapter for E1 Emulator) (PDF)

This adapter converts the 14-pin, 2.54-mm pitch connector of the target cable to be connectable to the 16-pin, 2.54-mm pitch connector of the PG-FP5 or MINICUBE2.

Purpose: Programming 78K- or V850-family MCUs on boards which have 16-pin connectors.

Converter Cable

User-system Interface Cable for the E2 Emulator (20-10 pins) [RTE0T00020KCAC1000J]

This cable is used for converting a CoreSight 20-pin connector to fit a CoreSight 10-pin connector, and is available for separate purchase. Use this conversion cable (approximately 150-mm long) along with the 20-pin conversion adapter for the PG-FP6.

Purpose: Programming RA- or RE-family MCUs on boards which have 10-pin CoreSight connectors.

Cable

User-system Interface Cable for the E2 Emulator (20-20pins) [RTE0T00020KCAC0000J]

RTE0T00020KCAC0000J User's Manual (PDF | English, 日本語)

This 20-pin CoreSight cable (approximately 150-mm long) is available for separate purchase. This cable also comes with the 20-pin conversion adapter for the PG-FP6.

Purpose: For use when, for example, the cable that comes with the product is damaged.

Target Devices

Note:

  1. Use programmers produced by partners for programming of the V850 and 78K with dual power supply flash memory, which assume mass production with mask ROM.

For details of support for individual device part numbers, see List of MCUs supported by PG-FP6 (PDF | English, 日本語)