HS0005KCU02H is the E10A-USB emulator for the AUD trace function and an on-chip debugging emulator which utilizes H-UDI interface of the target device and supports AUD - Advance User Debugging where this capability is supported by the target device. The AUD is supported via 36-pin cable; the H-UDI can be connected using the 14-way cable. [Learn More]
Important: See here about details of Target Devices
Item | Description |
---|---|
Break function |
|
Trace function |
|
Memory access |
|
Performance: (differ by products) |
|
User Interface |
|
Target host PC (OS) | Operating Environments of Products |
E10A-USB dimensions | 97mm (L) × 65mm (W) × 22mm (H) |
Overseas standard |
|
For the purchase in single unit, refer to E10A-USB Optional Products.
Note that the 38-pin Mictor connector is also available for purchase as an optional product. Refer to E10A-USB Optional Products for the purchase in single unit of 36-pin and 38-pin cables.
Note that the compiler software is not included. Refer to E10A-USB Emulator Software Component List for H8SX device group (PDF | English, 日本語) for more details.
E10A-USB HS0005KCU02H for AUD Trace Function Information for Users
For the details, see Target Device for E10A-USB(HS0005KCU01H/HS0005KCU02H) (PDF | English, 日本語)