Renesas has partnered with X-Microwave to deliver a complete modular building block eco-system of RF and microwave drop-in components, as well as test and prototyping accessories. X-Microwave’s modular building blocks and advanced simulation tools make it easier and faster for customers to simulate, prototype, and produce new designs with Renesas' industry-leading devices.

X-Microwave Supported Products

Part Number Description Datasheet X-Microwave
       
Amps & VGAs      
F1451 TX VGA, 700-1000MHz pdf_icon_for_table.png x-microwave-icon.png See details
F1455 TX VGA, 1400-2300MHz pdf_icon_for_table.png x-microwave-icon.png See details
F1456 TX VGA, 2100-2950MHz pdf_icon_for_table.png x-microwave-icon.png See details
       
DSAs      
F1912 DSA 0.5/31.5dB range 50Ω pdf_icon_for_table.png x-microwave-icon.png See details
F1953 DSA 0.5/31.5dB range 50Ω pdf_icon_for_table.png x-microwave-icon.png See details
F1956 DSA 0.25/31.75dB range 50Ω pdf_icon_for_table.png x-microwave-icon.png See details
       
Mixers      
F1100 Dual Mixer, 650-1100MHz pdf_icon_for_table.png x-microwave-icon.png See details
F1102 Dual Mixer, 400-1000MHz pdf_icon_for_table.png x-microwave-icon.png See details
F1150 Dual Mixer, 1700-2200MHz pdf_icon_for_table.png x-microwave-icon.png See details
F1152 Dual Mixer, 1400-2200MHz pdf_icon_for_table.png x-microwave-icon.png See details
F1162 Dual Mixer, 2300-2700MHz pdf_icon_for_table.png x-microwave-icon.png See details
F1178 Dual Mixer, 3300-3800MHz pdf_icon_for_table.png x-microwave-icon.png See details
F1701 Single Mixer, 600-1060MHz pdf_icon_for_table.png x-microwave-icon.png See details
F1751 Single Mixer, 400-3800MHz pdf_icon_for_table.png x-microwave-icon.png See details
F1763 Single Mixer, 2000-2900MHz pdf_icon_for_table.png x-microwave-icon.png See details
       
Switches      
F2932 SP2TA, 0.78dB IL, 72dB Iso, 50Ω pdf_icon_for_table.png x-microwave-icon.png See details
F2933 SP2TA, 0.78dB IL, 72dB Iso, 50Ω pdf_icon_for_table.png x-microwave-icon.png See details
       
Synthesizers      
8V97051L Low Power Wideband RF Synthesizer/PLL pdf_icon_for_table.png x-microwave-icon.png See details
8V97053L GSM Grade Wideband RF Synthesizer/PLL pdf_icon_for_table.png x-microwave-icon.png See details
       
VVAs      
F2250 VVA, 1-3000MHz pdf_icon_for_table.png x-microwave-icon.png See details
F2255 VVA, 50-6000MHz pdf_icon_for_table.png x-microwave-icon.png See details