Renesas

Categories: Development

A suite of application examples that demonstrates functionality and operation of SSP frameworks, HAL drivers, and modules.

Details

Consists of standalone threaded applications using the ThreadX® RTOS to demonstrate the functionality of SSP frameworks, and standalone programs to exercise HAL drivers and modules. Framework examples interact with the SSP by calling the corresponding framework APIs while HAL drivers utilize the HAL driver APIs. Each application is called with a command line interface on a serial terminal.

 

SSP Developer Examples can be run on all Synergy kits and reference designs. The SSP Developer Examples application note specifies which examples are supported for each kit.

/en/products/synergy/software/add-ons/developer-examples-for-ssp/jcr:content/gallerydownload

Download

Version 1.4.0

Current Public Release

Release Date: 2018-06-05

MD5: 859e5523163b2d7f46cef0c83447d948

Download
/en/products/synergy/software/add-ons/developer-examples-for-ssp
/en/products/synergy/software/add-ons/developer-examples-for-ssp/jcr:content/allversionsection