R7FS124773A01CNB

R7FS124773A01CNB

Product Spec

Basic Information
Production Status
Mass Production(*)
PLP
-
Family
Series
Group
S124
CPU
M0+
Max. Freq (MHz)
32
Code Flash (KB)
128
Data Flash (KB)
4
SRAM (KB)
16
Pin Count
64
I/O Count
51
Operating Voltage Range (V)
1.6 - 5.5
Package Type
QFN
Operating Temperature Range (degC)
-40 to 105
General PWM Timer 32-Bit Enhanced High Resolution (ch)
0
General PWM Timer 32-Bit Enhanced (ch)
0
General PWM Timer 32-Bit (ch)
1
General PWM Timer 16-Bit (ch)
6
Asynchronous General purpose Timer (ch)
2
Watchdog Timer
1
Independent Watchdog Timer
1
DMA Controller (ch)
0
Data Transfer Controller
1
RTC
1
14-Bit A/D Converter (unit)
1
14-Bit A/D Converter (ch)
18
12-Bit A/D Converter (unit)
0
12-Bit D/A Converter (ch)
1
High-Speed Analog Comparator (ch)
0
Low-Power Analog Comparator (ch)
2
PGA (ch)
0
OPAMP (ch)
0
Temperature Sensor (ch)
1
Ethernet MAC Controller (port)
0
USBFS
YES
CAN (ch)
1
SD/MMC Host Interface (ch)
0
Serial Communi- cation Interface (ch)
3
IrDA
0
SPI (ch)
2
I2C (ch)
2
Serial Sound Interface (ch)
0
Segment LCD Controller
No
Capacitive Touch Sensing Unit (ch)
31
Safety
Yes
ECC SRAM
No (Parity)
Security and Encryption
YES
Security and Encryption (Remarks)
128-bit Unique ID
TRNG
AES(128/256)
-
-
Package
Ordering Part Name
R7FS124773A01CNB#AC0
R7FS124773A01CNB#AC1
Renesas code
PWQN0064LA-A
Previous code
P64K8-40-9B5-3
JEDEC code
P-HWQFN64-8x8-0.40
Name
HWQFN
Terminal count
64
Terminal pitch (mm)
0.4 mm
Dimensions (mm)
8x8
Mass (g) [TYP,]
0.16
Mounting height (mm)[MAX]
0.8
Drawing Link
Mount pad
Remarks
Exposed die pad type
Packing
Tray
Terminal material - Base
Cu alloy
Terminal material - Surface
Ni/Pd/Au
/in/en/products/synergy/hardware/microcontrollers/s1-series/s124-group/r7fs124773a01cnb.html
/en/products/synergy/hardware/microcontrollers/s1-series/s124-group/r7fs124773a01cnb/jcr:content/information

BUY

Distributor
Stock