R7FS124773A01CFL

R7FS124773A01CFL

Product Spec

Basic Information
Production Status
Mass Production(*)
PLP
PLP (Refer to Orderable Parts)
Family
Series
Group
S124
CPU
M0+
Max. Freq (MHz)
32
Code Flash (KB)
128
Data Flash (KB)
4
SRAM (KB)
16
Pin Count
48
I/O Count
35
Operating Voltage Range (V)
1.6 - 5.5
Package Type
LQFP
Operating Temperature Range (degC)
-40 to 105
General PWM Timer 32-Bit Enhanced High Resolution (ch)
0
General PWM Timer 32-Bit Enhanced (ch)
0
General PWM Timer 32-Bit (ch)
1
General PWM Timer 16-Bit (ch)
6
Asynchronous General purpose Timer (ch)
2
Watchdog Timer
1
Independent Watchdog Timer
1
DMA Controller (ch)
0
Data Transfer Controller
1
RTC
1
14-Bit A/D Converter (unit)
1
14-Bit A/D Converter (ch)
14
12-Bit A/D Converter (unit)
0
12-Bit D/A Converter (ch)
1
High-Speed Analog Comparator (ch)
0
Low-Power Analog Comparator (ch)
2
PGA (ch)
0
OPAMP (ch)
0
Temperature Sensor (ch)
1
Ethernet MAC Controller (port)
0
USBFS
YES
CAN (ch)
1
SD/MMC Host Interface (ch)
0
Serial Communi- cation Interface (ch)
3
IrDA
0
SPI (ch)
2
I2C (ch)
2
Serial Sound Interface (ch)
0
Segment LCD Controller
No
Capacitive Touch Sensing Unit (ch)
23
Safety
Yes
ECC SRAM
No (Parity)
Security and Encryption
YES
Security and Encryption (Remarks)
128-bit Unique ID
TRNG
AES(128/256)
-
-
Package
Ordering Part Name
R7FS124773A01CFL#AA1
R7FS124773A01CFL#AA0
Renesas code
PLQP0048KB-B
JEITA code
P-LFQFP48-7x7-0.50
Name
LFQFP
Terminal count
48
Terminal pitch (mm)
0.5 mm
Dimensions (mm)
7x7
Mass (g) [TYP,]
0.2
Mounting height (mm)[MAX]
1.6
Drawing Link
Mount pad
Packing
Tray
Terminal material - Base
Cu alloy
Terminal material - Surface
Sn
/in/en/products/synergy/hardware/microcontrollers/s1-series/s124-group/r7fs124773a01cfl.html
/en/products/synergy/hardware/microcontrollers/s1-series/s124-group/r7fs124773a01cfl/jcr:content/information

BUY

Distributor
Stock