Jorjin Technologies Inc.

Categories: Wireless

The Jorjin WG6031 Module and drivers features the RTL8189EM, WiFi chipset with a standard Pmod connector for the SK-S7G2.

Details

The WG6031 Driver for Synergy uses the Realtek, RTL8189EM Wi-Fi Driver implemented for Renesas Synergy™ Software Package (SSP). This is the second Realtek WiFi chipset offered through Jorjin on a module. Compared to the RTL8711 SoC, the RTL8189EM is an 802.11bgn 2.4G single-chip that integrates Wireless LAN (WLAN) and a network SDIO interface (SDIO 1.1/2.0/3.0 compatible). It combines a WLAN MAC, a 1T1R capable WLAN baseband, and WLAN RF in a single chip. The RTL8189EM provides a complete solution for a high-throughput performance and low power consumption integrated wireless LAN device.The Jorjin driver enables features and functions of the Wi-Fi chipset on the SK-S7G2 Starter Kit through GSPI interface.

The driver contains binary demo applications built for SK-S7G2 Starter Kit including:

  • Build with Renesas e2studio v5.4.0.023
  • SSP v1.3.2 and HAL peripheral library
  • RTL8189EM Add-on module
  • Integrated with Express Logic ThreadX RTOS and NetX TCP/IP

 

The demo system is integrated with the following system, software and toolchain components:

  • The RTL8189EM Driver for Synergy 
  • Windows 10 Development PC
  • RTL8189EM board +SK-S7G2 board
  • e2studio 5.4.0.023
  • SSP v1.3.2
  • J-Link ARM GDB Debugger

Copyright Disclaimer

Copyright © 2017 Jorjin Technologies Inc. All Rights Reserved.

 

The content included herein has been provided by other companies and Renesas does not claim any ownership therein. Renesas may or may not moderate or pre-screen the content included herein. Renesas requires partners to verify the functionality of their products on Synergy Platform and Renesas is not responsible in any way for the content included herein nor its quality. Renesas does not endorse any content included herein or any opinion, recommendation, or advice expressed therein, and Renesas expressly disclaims any and all liability in connection with such content, whether or not arising under the laws of copyright, libel, privacy, obscenity, or otherwise. Renesas does not provide support for any of this content; all support requirements should be directed to the owner or licensor of the content. Renesas retains the right, at its sole discretion and without prior notice, to pre-screen, refuse, or remove any content from the Synergy Platform.

/en/products/synergy/gallery/partner-projects/jorjin-wg6031-wifi-pmod/jcr:content/gallerydownload

Download

Version 1.0

Current Public Release

Release Date: 2018-01-22

MCUs Supported: S7G2

MD5: 88e259af84b6ec0ee2284e980f900579

Download

Installation Instructions

Installations for how to import the projects are available in the documentation section. Schematics of the Pmod carrier board is also available for download.

/en/products/synergy/gallery/partner-projects/jorjin-wg6031-wifi-pmod
/en/products/synergy/gallery/partner-projects/jorjin-wg6031-wifi-pmod/jcr:content/allversionsection