ISL54233

Wideband Differential 3:1 Multiplexer

Product Status: Mass Production(*)

OVERVIEW

The Intersil ISL54233 is a single supply differential 3 to 1 multiplexer that operates from a single supply in the range of 2.7V to 4.6V. It was designed to multiplex between three different differential data sources, allowing the multiplexing of USB 2.0 high speed data signals, UART data signals and digital video through a common headphone connector in Personal Media Players and other portable battery powered devices.

The switch channels have low ON capacitance and high bandwidth (1.6GHz) to pass USB high speed signals (480Mbps) and digital video signals with minimal edge and phase distortion and can swing rail-to-rail to pass UART and full-speed USB signals.

All channels of the multiplexer can be turned OFF (disabled) by driving the C0 and C1 logic pins to the low state.

The ISL54233 is available in a tiny 12 Ld 2.2mmx1.4mm ultra-thin QFN and 12 Ld 3mmx3mm TQFN package. It operates over a temperature range of -40°C to +85°C.

KEY FEATURES

  • High Speed (480Mbps) and Full Speed (12Mbps) Signaling Capability per USB 2.0 on All Ports
  • Digital Video Transmission
  • COM Pins Allow Negative Swings to -2V
  • All Switches OFF Mode
  • Power OFF Protection
  • COM Pins Overvoltage Tolerant to 5.5V
  • Low ON Capacitance @ 240MHz: 2.8pF
  • -3dB Frequency: 1.6GHz
  • Single Supply Operation (VDD): 2.7V to 4.6V
  • Available 12 Ld UTQFN and 12 Ld TQFN Packages
  • Compliant with USB 2.0 Short Circuit Requirements Without Additional External Components
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL54233
Basic Information
Production Status
Mass Production(*)
Configuration
HS/FS
Switch Control
Logic Level
BW High (MHz)
1600
BW Full (MHz)
1600
IS
6.5 µA
Supply Voltage Vdd Min
2.7 V
Supply Voltage Vdd Max
4.6 V
Qualification Level
Standard
Supply Voltage Vdd Range (V)
2.7 to 4.6
Can Sample
YES
Temperature Range
-40 to +85

Action Needed