ISL84052

Low Voltage, Single and Dual Supply, Dual 4-to-1 Multiplexer

Product Status: Mass Production

OVERVIEW

The Intersil ISL84051, ISL84052, ISL84053 devices are precision, bidirectional, analog switches configured as a 8-Channel multiplexer/demultiplexer (ISL84051), a dual differential 4-Channel multiplexer/demultiplexer (ISL84052) and a triple single pole/double throw (SPDT) switch (ISL84053) designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. All devices have an inhibit pin to simultaneously open all signal paths.

ON-resistance is 60Ω with a ±5V supply and 125Ω with a single +5V supply. Each switch can handle rail to rail analog signals. The off-leakage current is only 5nA at +85°C with a ±5V supply.

All digital inputs have 0.8V to 2.4V logic thresholds, ensuring TTL/CMOS logic compatibility when using a single +3.3V and +5V supply or dual ±5V supplies.

The ISL84051 is a 8-to-1 multiplexer device. The ISL84052 is a dual 4-to-1 multiplexer device. The ISL84053 is a committed triple SPDT, which is perfect for use in 2-to-1 multiplexer applications.

KEY FEATURES

  • Drop-in Replacements for MAX4051/MAX4051A, MAX4052/MAX4052A and MAX4053/MAX4053A
  • Pin Compatible with MAX4581, MAX4582, MAX4583 and with Industry Standard 74HC4051, 74HC4052 and 74HC4053
  • ON-Resistance (rON) Max, VS = ±5V: 100Ω
  • ON-Resistance (rON) Max, VS = +5V: 225Ω
  • rON Matching Between Channels: <6Ω
  • Low Charge Injection: 2pC
  • Single Supply Operation: +2V to +12V
  • Dual Supply Operation: ±2V to ±6
  • Fast Switching Action (VS = +5V)
  • tON: 90ns
  • tOFF: 60ns
  • Guaranteed Max Off-leakage @ VS = ±5V: 5nA
  • Break-Before-Make
  • TTL, CMOS Compatible
  • Pb-Free Available (RoHS Compliant)

PARAMETRICS

Parameters
ISL84052
Basic Information
Production Status
Mass Production
# of Devices/ Channels
8
Switch or MUX
MUX
Configuration
2 x 4:1
Type of Switch
N/A
RDS (ON)
60 Ω
Leakage
2 pA
Source Cap (pf)
3
IS
0.1 µA
VCC (Single) (min) (V)
2
VCC (Single) (max) (V)
12
Qualification Level
Standard
TON (ns)
50
TOFF (ns)
40
Charge Injection (pC)
2
Drain Capacitance
18 pF
Dual Supply Voltage (Min)
±2 V
Dual Supply Voltage (Max)
±6 V
Supply Voltage Vcc Range (V)
+2 to +12, ±2 to ±6
Can Sample
YES
Temperature Range
-40 to +85

Action Needed