Image
Renesas' harsh environment half-bridge, full-bridge and three-phase drivers enable simple and flexible bridge-based design, offer industry-leading gate rise and fall times, and are optimized for PWM motor control and uninterruptible power supply system applications.
PLP |
Bootstrap Supply Voltage (Max) (V) |
VBIAS (Max) (V) |
Peak Pull-up Current (A) |
Peak Pull-down Current (A) |
Turn-On Prop Delay (ns) |
Turn-Off Prop Delay (ns) |
Rise Time (μs) |
Fall Time |
Input Logic Level |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||
55V, 1A Peak Current H-Bridge FET Driver | 2033 Dec | 70 | 15 | 1 | 1 | 75 | 55 | .009 | 9 | 3.3V/TTL | Standard | 16 | SOICN | 2.191 |
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 5.49 MB 日本語 | |
Brochure | PDF 467 KB | |
Brochure | PDF 4.85 MB | |
Other | PDF 293 KB | |
Other | PDF 315 KB | |
Other | PDF 180 KB | |
Application Note | PDF 742 KB | |
Application Note | PDF 338 KB | |
8 items
|