HM-6642/883

512x8 CMOS PROM

Product Status: Mass Production(*)

OVERVIEW

The HM-6642/883 is a 512 x 8 CMOS NiCr fusible link Programmable Read Only Memory in the popular 24 pin, byte wide pinout. Synchronous circuit design techniques combine with CMOS processing to give this device high speed performance with very low power dissipation.

On-chip address latches are provided, allowing easy interfacing with recent generation microprocessors that use multiplexed address/data bus structures, such as the 8085. The output enable controls, both active low and active high, further simplify microprocessor system interfacing by allowing output data bus control independent of the chip enable control. The data output latches allow the use of the HM-6642/883 in high speed pipelined architecture systems, and also in synchronous logic replacement functions.

Applications for the HM-6642/883 CMOS PROM include low power hand held microprocessor based instrumentation and communications systems, remote data acquisition and processing systems, processor control store, and synchronous logic replacement. All bits are manufactured storing a logical "0" and can be selectively programmed for a logical "1" at any bit location.

KEY FEATURES

  • This Circuit is Processed in Accordance to MIL-STD- 883 and is Fully Conformant Under the Provisions of Paragraph 1.2.1.
  • Low Power Standby and Operating Power
  • ICCSB 100µA
  • ICCOP 20mA at 1MHz
  • Fast Access Time 120/200ns
  • Wide Operating -55oC to +125oC
  • Temperature Range
  • Industry Standard Pinout
  • Single 5.0V Supply
  • CMOS/TTL Compatible Inputs
  • Field Programmable
  • Synchronous Operation
  • On-Chip Address Latches
  • Separate Output Enable

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HM-6642-883
Basic Information
Production Status
Mass Production(*)
Qualification Level
QML Class Q (military)
Temperature Range
-55 to +125

Confirm below disclaimers

Input Renesas account name and password