HM-6551/883

256x4 CMOS RAM

Product Status: Mass Production

OVERVIEW

The HM-6551/883 is a 256 x 4 static CMOS RAM fabricated using self-aligned silicon gate technology. Synchronous circuit design techniques are employed to achieve high performance and low power operation. On chip latches are provided for address and data outputs allowing efficient interfacing with microprocessor systems. The data output buffers can be forced to a high impedance state for use in expanded memory arrays.

The HM-6551/883 is a fully static RAM and may be maintained in any state for an indefinite period of time. Data retention supply voltage and supply current are guaranteed over temperature.

KEY FEATURES

  • This Circuit is Processed in Accordance to MIL-STD-883 and is Fully Conformant Under the Provisions of Paragraph 1.2.1.
  • Low Power Standby 50µW Max
  • Low Power Operation 20mW/MHz Max
  • Fast Access Time 220ns Max
  • Data Retention at 2.0V Min
  • TTL Compatible Input/Output
  • High Output Drive - 1 TTL Load
  • Internal Latched Chip Select
  • High Noise Immunity
  • On-Chip Address Register
  • Latched Outputs
  • Three-State Output

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HM-6551-883
Basic Information
Production Status
Mass Production
Qualification Level
QML Class Q (military)
Temperature Range
-55 to +125

Action Needed