Device Driver

Download List of Supported Devices for FIT Modules (xlsx)

FunctionFIT Module
Basic settingBoard Support Package Module (BSP)
Power supply monitoringVoltage Detection Circuit (LVD)
Low power consumptionLow Power Consumption (LPC)
Battery Buckup(VBATT)Battery Backup(VBATT)
InterruptInterrupt Controller (IRQ)
Data transferData Transfer Controller (DTC)
DMACDMA Controller (DMACA)
I/O settingI/O Ports (GPIO)
Pin settingMulti-Function Pin Controller (MPC)
TimerCompare Match Timer (CMT)
Compare Match Timer W (CMTW)
Realtime Clock (RTC)
Low Power Timer (LPT)
SafetyIndependent Watchdog Timer (IWDT)
Watchdog Timer (WDT)
CommunicationsSCISerial Communications Interface (SCI: Asynchronous/Clock Synchronous)
Serial Communications Interface (RSCI)
Serial Communications Interface with FIFO (SCIF: Asynchronous/Clock Synchronous)
I²C BusSerial Communications Interface (SCI: Simple I²C Bus)
I²C Bus Interface (RIIC)
RIICHS
I³C BusI³C Bus Interface (RI3C)
SPISerial Peripheral Interface
Serial Peripheral Interface (RSPIA)
QSPIQuad Serial Peripheral Interface (QSPI: Device Driver for Serial Memory Control)
Quad-SPI Memory Interface (QSPIX)
USBUSB Basic Firmware
USB Basic Mini Firmware
USB Host Mass Storage Class
USB Host Mass Storage Class for USB Mini Firmware
USB Host Communication Device Class
USB Host Communication Device Class for USB Mini Firmware
USB Host Human Interface Device Class
USB Host Human Interface Device Class for USB Mini Firmware
USB Peripheral Mass Storage Class
USB Peripheral Mass Storage Class for USB Mini Firmware
USB Peripheral Communications Device Class
USB Peripheral Communications Device Class for USB Mini Firmware
USB Peripheral Human Interface Device Class
USBPeripheral Human Interface Device Class for USB Mini Firmware
IEEE1588PTP Module for the Ethernet Controller (EPTPC)
EthernetEPTPC Light Module (EPTPC Light: Device Driver for Enhanced Ethernet Function)
Ethernet Controller (ETHERC)
EtherCATEtherCAT
CANController Area Network (CAN)
CAN FD API (CANFD)
Controller Area Network (RSCAN)
IrDAIrDA
PDCParallel Data Capture Unit (PDC)
SDHISD Host Interface (SDHI)
SDSISD Slave Interface(SDSI)
MMCIFMultiMediaCard Interface (MMCIF)
DSMIFDelta-Sigma Modulator Interface (DSMIF)
AnalogA/D12-Bit A/D Converter (S12AD)
D/AD/A Converter (DAC)
On-chip flash memoryFlash Memory (On-chip flash memory Programming)
Sound/AudioSampling Rate Converter (SRC)
Serial Sound Interface (SSI)
SecurityTrusted Secure IP(TSIP)
AES
DES
SHA
RNG
OtherLCD controller/driver (LCDC)
Graphic LCD Controller (GLCDC)
UID
Byte Queue Buffer (Data Manageme)
Long Queue Buffer (Data Management)
QE CTSU Module
Event Link Controller (ELC)
RX DRW2D Driver

"QE Utility Module (Profiles)" and "Mesh Module (Mesh)" use OSS. Other FIT modules in above table don't use OSS.

Middleware

Download List of Supported Devices for FIT Modules (xlsx)

FunctionFIT Module
CommunicationsTCP/IP T4TCP/IP for Embedded system M3S-T4-Tiny Module
Interface conversion module for Ethernet Driver and Embedded system M3S-T4-Tiny
Embedded TCP/IP M3S-T4-Tiny Socket API Module
System Timer Module
Wi-FiSX-ULPGN-2000 Wi-Fi Module Control Module
US159-DA16200MEVZ Wi-Fi Control Module
BLEBLE Module (BLE)
RYZ012 Bluetooth Low Energy Module
QE Utility Module (Profiles)
Mesh Module (Mesh)
US159-DA14531EVZ BLE Control Module
CellularRYZ014A Cellular module
File system Device driversSD Memory cardSD memory card driver module
SDIO Wireless Lan (For eWBC in d-broad, Inc.)
SDIO Wireless Lan (For TypeZX in Murata Manufacturing Co., Ltd.)
Data Flash DriverFlash Memory Data Management Module
Serial NOR FlashClock Synchronous Control Module for Serial Flash Memory Access
SPI Serial EEPROM DriverClock Synchronous Control Module for EEPROM Access
Memory Access Driver InterfaceMemory Access Driver Interface Module
Image processingJPEG Decoder Module
JPEG Encoder Module
SecurityAES library
DES library
SHA library
RSA library
Software librarySoundSound Playback/Compression System (Original ADPCM Codec) [M3S-S2-Tiny] Module
Open source FAT file systemOpen Source FAT File System [M3S-TFAT-Tiny] Module
M3S-TFAT-Tiny Memory Driver Interface Module
Firmware updateFirmware update Module
SensorSensor I2C Communication MiddlewareSensor Communication Middleware Control Module
HS300x (Renesas high performance relative humidity and temperature sensor)HS300x Sensor Control Module
HS400x (Renesas high performance relative humidity and temperature sensor)HS400x Sensor Control Module
FS2012 (Renesas High Performance Flow Sensor Module)FS2012 Sensor Control Module
FS3000 (Air Velocity Sensor Module)FS3000 Sensor Control Module
FS1015 (Air Velocity Sensor Module)FS1015 Sensor Control Module
OB1203 (Heart Rate, Blood Oxygen Concentration, Pulse Oximetry, Proximity, Light and Color Sensor)OB1203 Sensor Control Module
Renesas Electronics Digital Gas Senser ZMOD4410 (ZMOD4410 Indoor Air Quality Platform) and ZMOD4510 (ZMOD4510 Outdoor Air Quality Platform)ZMOD4410 and ZMOD4510 Sensor Control Module
  QE Touch Module
Reality AIReality AI UART Communication ModuleReality AI UART Communication Module Firmware Integration Technology
Reality AI Data Collector Control ModuleReality AI Data Collector Control Module Firmware Integration Technology
Reality AI Data Shipper Control ModuleReality AI Data Shipper Control Module Firmware Integration Technology
GraphicsAeropoint module
emWin v6.34 module

"FAT Filesystem M3S-TFAT-Tiny Module" uses OSS. Other FIT modules in above table don't use OSS.

Sample Code Using Firmware Integration Technology

Download List of Supported Devices for FIT Modules (xlsx)

FunctionFIT Module
IEEE1588PTP Module for the Ethernet Controller (EPTPC: PTP Get Synchronous Time)
PTP Module for the Ethernet Controller (EPTPC:PTP Timer Synchronous Start)
Ethernet, IEEE1588Ethernet Controller: Retrieve Recommend Operation in case of Illegal Frame Detection
IEEE1588PTP Synchronous Pulse Output Using Firmware Integration Technology Modules
EthernetEthernet Simple Switch Function Using Firmware Integration Technology Modules
Ethernet Multicast Frame Filter Function Using Firmware Integration Technology
File systemSample program that uses Open Source FAT File System [M3S-TFAT-Tiny] Module
Sound Playback System
and Compression System
ADPCM sample program
USBUSB Host Mass Storage Class sample program
USB Host Communication Device Class sample program
USB Host Human Interface Device Class sample program
USB Peripheral Mass Storage Class sample program
USB Peripheral Communications Device Class sample program
USB Peripheral Human Interface Device Class sample program
USB Host Mass Storage Class sample program
USB Host Communication Device Class sample program
USB Host Human Interface Device Class sample program
USB Peripheral Communications Device Class sample program
USB Peripheral Mass Storage Class sample program
USB Peripheral Human I/F Device Class sample program
SRCSample programs to use SRC FIT module for sampling rate conversion
SSISample programs to use SSI FIT module for PCM data transfer
SafetyRAM Soft Error Diagnosis Example
DTCSample Program to use DTC module for sequence transfer
On-chip flash memoryFirmware Update Sample Program with Dual Bank Function
LCDSample Program for Displaying Images on the TFT-LCD Panel Using the Graphic LCD Controller Module