The LCD Application Board is an add-on tool for Renesas Starter Kits where the microcontroller is equipped with a direct LCD peripheral driver (for example the Renesas Starter Kit for H8/38347).
Features
Designed to be plugged into the main Renesas Starter Kit board and all the necessary software is already included with the Renesas Starter Kit.
8 character 14 segment "starburst" LCD.
Mountings for direct application to the Renesas Starter Kit.
Interface to standard LCD expansion connector and Renesas Starter Kit expansion connections.