ZL9024MEVAL1Z

Digital DC/DC PMBus 33A Module Evaluation Board

Description

The ZL9024M is a 33A step-down DC/DC power supply module with an integrated digital PWM controller, single phase synchronous power switches, inductors, and passives. Only input/output capacitors and minimal passives are needed to finish the design. The 33A of continuous output current can be delivered without the need for airflow or a heatsink. The ZL9024M uses ChargeMode™ control (ASCR) architecture, which responds to a transient load within a single switching cycle.

The ZL9024MEVAL1Z evaluation board is a 3in x 4.5in 6-layer FR4 board with 2oz. of copper on the surface layers and 1oz. of copper on the buried layers. This evaluation board comes with placeholders for pin-strap resistor population to adjust output voltage, switching frequency and device PMBus address. More configurations, such as sequencing, Digital-DC™ (DDC) bus configuration and fault limits can be easily programmed or changed through the PMBus compliant serial bus interface.

The optional ISLUSBEVAL1Z (USB to PMBus adapter) is provided with this evaluation board, which connects the evaluation board to a PC to activate the PMBus communication interface. The PMBus command set is accessed by using the PowerNavigator™ evaluation software from a PC running Microsoft Windows. The ZL9024MEVAL1Z can operate in pin-strap mode without needing the ISLUSBEVAL1Z adapter or PMBus communication.

Key Features

  • VIN range of 2.75V to 4V, VOUT adjustable from 0.6V to 1.5V
  • Programmable VOUT, margining, input and output UVP/OVP, IOUT limit, OTP/UTP, soft-start/stop, sequencing, and external synchronization
  • Monitor: VIN, VOUT, VDRV, IOUT, temperature, duty cycle, switching frequency, and faults
  • ChargeMode control tunable with PMBus
  • Mechanical switch for enable and power-good LED indicator

Applications

  • Server, telecom, storage, and datacom
  • Industrial/ATE and networking equipment
  • General purpose power for ASIC, FPGA, DSP, and memory

ZL9024MEVAL1Z Digital Power Module Evaluation Board Top

ZL9024MEVAL1Z Evaluation Board Top

ZL9024MEVAL1Z Digital Power Module Evaluation Board Bottom

ZL9024MEVAL1Z Evaluation Board Bottom

Related Products

ZL9024M

Related Videos

9:11
This webinar provides training for the ISL8274M and ZL9024M 30A/30A dual channel and 33A single channel digital PMBus step-down power modules.
3:01
Learn about the ISL8274M, a complete PMBus enabled DC/DC, dual-channel, step-down advance power supply for high power density applications.
9:11
This webinar provides training for the ISL8274M and ZL9024M 30A/30A dual channel and 33A single channel digital PMBus step-down power modules.
3:01
Learn about the ISL8274M, a complete PMBus enabled DC/DC, dual-channel, step-down advance power supply for high power density applications.
9:11
This webinar provides training for the ISL8274M and ZL9024M 30A/30A dual channel and 33A single channel digital PMBus step-down power modules.
3:01
Learn about the ISL8274M, a complete PMBus enabled DC/DC, dual-channel, step-down advance power supply for high power density applications.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ZL9024MEVAL1Z Mass Production Renesas $95.00 1 2 Digi-Key -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.