The R0K5R8C34DK2PBR evaluation board is mounted with R8C/34K Group MCU, so it is suitable for software development and functional evaluation as USB Peripheral device. This Evaluation Board can be used when you are considering about R8C/34U Group MCU, 3MK Group and 3MU Group.
Item | Specification |
---|---|
MCU |
|
USB |
|
Debug Function |
|
User I/F |
|
MCU port test pin |
|
Operating Voltage and Supply Source |
|
Accessory |
|
External Dimensions |
|
*1:When the main power supply voltage is 3.3V, supply additional power (5V) to LCD, USB Host Vbus.
This product does not bundle with the power supply and the development tools. Prepare the following items before using this evaluation board.
- Power Supply 5V and 3V
- R8C Family C/C++ Compiler Package
- E8a emulator
If you require inquiry or the purchase for product please contact your Renesas sales engineer or Renesas distributor website.
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 1.31 MB 日本語 | |
Application Note | PDF 1.07 MB 日本語 | |
Application Note | PDF 808 KB 日本語 | |
Application Note | PDF 1.30 MB 日本語 | |
Application Note | PDF 1.36 MB 日本語 | |
Application Note | PDF 2.08 MB 日本語 | |
Application Note | PDF 1.50 MB 日本語 | |
Application Note | PDF 570 KB 日本語 | |
8 items
|