ISLA112P50-55210EV1Z Daughter Board

Ultra Low Power Broadband 8 to 14-Bit Data Acquisition Platform

Description

Quickly evaluate the amplifier, filter, & analog-to-ditial converter (ADC) signal chain's total performance in your application. Mating to Renesas's ADC KMB-001LEVALZ motherboard, this amplifier + ADC daughterboard provides a 100kHz to 100Mhz flat data acquisition channel requiring only 200mVpp (-10dBm) full scale input signal. It interfaces directly with Renesas's proven ADC analysis Konverter software. Typically consuming <680mW in the amplifier + ADC, this example design also offers a starting point for customizing this board to specific end equipment requirements.

The input transformers, amplifier gain, and interstage filter design can be tuned for a given application, allowing a user to try different circuit configurations to evaluate performance tradeoffs. In addition, the 12-bit 500MSPS ADC can be swapped out for any of the 20 pin compatible ADCs from the Renesas ADC family. These low power ADC's span the 8- to 14-bit range with max sample rates from 125MSPS to 500MSPS.

Key Features

  • Clock Rate Range: 200MSPS to 500MSPS
  • 200mV P-P Input (-10dBm) for -1dBFS ADC Input
  • ±0.5dB flat response: 100kHz to 100MHz
  • Typical SNR: 65dBFS
  • Typical SFDR: 82dBC @ -1dBFS Input (10MHz to 100MHz Analog Input)

Applications

  • Industrial Applications
  • Data Acquisition

Related Information

Measured FFT Performance (95MHz input at 500MSPS)

SNR = 64.8dBFS
SFDR =80dB at -1dBFS
ADC power = 498mW

ISLA112P50-55210EV1Z Evaluation Daughter Board

ISLA112P50-55210EV1Z Evaluation Daughter Board

KMB001 Motherboard & ISLA112P50-55210EV1Z Daughter Board

KMB001 Motherboard & ISLA112P50-55210EV1Z Daughter Board

Related Products

ISL55210
ISLA112P50

Related Videos

3:27
Find out how easy it is to transfer JESD204 high-speed serial data over a fiber-optic link.
3:27
Find out how easy it is to transfer JESD204 high-speed serial data over a fiber-optic link.
3:27
Find out how easy it is to transfer JESD204 high-speed serial data over a fiber-optic link.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISLA112P50/55210EV1Z Mass Production Renesas $225.00 1 0 Call -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.