ISL76683EVAL1Z

Light-to-Digital Output Sensor with I2C Interface Evaluation Board

Description

The ISL76683EVAL1Z evaluation board is an RoHS compliant evaluation board designed for exploring the operation of the ISL76683 light-to-digital output sensor. The evaluation board is an easy-to-use platform for testing most of the specifications and functionalities on the ISL76683.

The ISL76683 is an integrated light sensor with an internal integrating ADC intended for automotive applications. The ADC provides 16-bit resolution and is capable of rejecting 50Hz and 60Hz flicker caused by artificial light sources. The I2C interface provides four user programmable lux sensitivity ranges for optimized counts/lux in a variety of lighting conditions. In addition, the I2C interface provides multi-function control of the sensor and remote monitoring capabilities.

Key Features

  • Range select via I2C
    • Range 1 = 0 lux to 1000 lux
    • Range 2 = 0 lux to 4000 lux
    • Range 3 = 0 lux to 16,000 lux
    • Range 4 = 0 lux to 64,000 lux
  • Human eye response (540nm peak sensitivity)
  • Temperature compensated
  • 16-bit resolution
  • Adjustable sensitivity: up to 65 counts per lux
  • User-programmable upper and lower threshold interrupt
  • Simple output code, directly proportional to lux
  • IR + UV rejection
  • 50Hz/60Hz rejection
  • 2.5V to 3.3V supply
  • 6 Ld ODFN (2.1mmx2mm)
  • AEC-Q100 qualified
  • Pb-free (RoHS compliant)

Applications

  • Automotive ambient light sensing
  • Backlight control
  • Lighting controls

ISL76683EVAL1Z Digital Light Sensor Eval Board

ISL76683EVAL1Z Digital Light Sensor Eval Board

Related Products

ISL76683

Related Videos

1:27
The ISL76xx light sensor family features the first transparent package qualified for -40 °C to 105 °C.
1:27
The ISL76xx light sensor family features the first transparent package qualified for -40 °C to 105 °C.
1:27
The ISL76xx light sensor family features the first transparent package qualified for -40 °C to 105 °C.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price Description Distributor Stock Distributors Distributor Purchase
ISL76683EVAL1Z Mass Production Renesas $71.00 1 Mouser

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.